We've designed 3 different inverting circuits based on your online Webbench simulator using the LMZM23601 part at -5V, -9V, & -12V. We're seeing failures only with the -12V application and we've noticed a discrepancy between the app note SNVA807A and the online Webbench simulator. C_byp is noted in the app note to be a minimum of 10uF capacitance where the Webbench simulator recommends a 0.1uF capacitor. Which is correct and could this be causing this part to fail?