Do we have A load switch, input 4V, output RMS current 1.5A, maximum transient current 2.3A; The operating static current is required to be less than 50uA, the internal resistance is required to be less than 50mohm, and most importantly, reverse protection in the ON state.