Hi ti,
Are these any internal pull up current source or pull low resister to the EN pin of TPS74801?
In order to disable the LDO's output before VIN has ramped, I try to drive EN from VIN by the typical RC-delay circuit.
VBIAS is available 100ms ahead of VIN has ramped. The pull up current source has the capability to charge the Cap on EN pin.