In the datasheet (April 2015), section 7.5 Electrical Characteristics, it provides a Typical Hysteresis Voltage of 5 mV but no min or max value.
- At a minimum, I need to know the Maximum Hysteresis Voltage (over operating temperature range)?
- It would also be helpful to know the Minimum Hysteresis Voltage (over operating temperature range)?