Dear TI Engineers.
I have some issues about EMI(CE) Noise & Ripple.
1. Issue: EMC (CE) Fail due to Ripple & Noise in the output of TPS55160QPWPRQ1 being used as CAMERA POWER.
- 100Mhz Band Fail (10db over)
2. Low-frequency noise is reduced by applying a lower inductance component
- Inductor. Spec : 3.3 ~ 6.2uH
- Currently applied value: 4.7uH [EMC Fail]
- Value applied after debugging: 1.5uH [EMC Pass]
3. Additional debugging
- No change in Ripple & Noise even when a 4.7uH inductor with a low DCR value and a large current capacity is applied.
4. Inquiries
- Ask if 1.5uH lower than the Min. value of 3.3uH is available.
- Inquire about additional ways to output clean power.
Thanks.