Other Parts Discussed in Thread: TPS62933,
Hello,
I am using LM2596S-3.3/NOPB with input voltage of 24V DC.
Voltage input range must be 7V to 24V DC, output 3,3V 1,5A Max.
values for components are:
CIN 470uF 35V
D1 STPS3L60U
L1 68uH
COUT 220uF 25V LOW ESR
When I apply a short-circuit condition at the output side, with 24V DC input, I notice an overshoot up to ~ 6V at the 3,3V output.