HI
I designed an Interleaved 3 Switch Forward circuit using UCC28220. (3 Switch Forward circuit referred to TI patent data. See Attachment. File: 04 Overcoming the Duty Cycle Limits of the Two-Switch Forward - EE Times.pdf)
I designed a 1000W (12V, 84A) SMPS with Interleaved 3 Switch Forward.
However, the output operation of more than 100W does not work and the FET is shorted Damage.
1) Please check if there is a problem with the circuit and transformer design I designed. (frequency setting: 250Khz, Duty 46.79%, For detailed specifications, refer to the attached simulation data)
2) Also, is the duty of 67% of 3 switch forward suggested by ti really possible?
Thank You.
01 SCHEMATIC - Three Switch Forward (1000W, 12V, 84A).pdf
02 TRANSFORMER - Three Switch Forward (600W, 12V, 50A).pdf
04 Overcoming the Duty Cycle Limits of the Two-Switch Forward - EE Times.pdf
03 Simulation.zip