Hi,
Please provide the following parameters for the conditions mentioned below for part: LM61460AASQRJRRQ
Condition: Vin=13.5V, Vout=3.3V, Iout=4.183 A, Fsw=480 kHz, Lout=4.7uH, Cout= 3*47uF
Parameters:
1) Rise Time and Fall time of Internal switches.
2) Dead time
3) Body diode forward voltage of internal switches
4) gate charge of internal switches.
Thank You