Hi,
Could you recommend a high efficient automotive grade (AEC-Q) boost converter/regulator IC for a 20W application.
Application details is as follows :
Input voltage range : 9V to 16V
Output Voltage : 24V
Output current : Maximum 1A
Efficiency : Preferably 90% and above
Please suggest suitable IC options that best fit into above application and kindly consider this query ASAP.
Best Regards
Naveen Johny
Senior Engineer
TATA Elxsi