Theres been a random failure in a BLDC Motor driver unit that comprises of
The unit: A motor driver PCB (Microcontroller, Predrivers, 3 legs of N chn FET's) along with a BLDC Motor.
Topology: 3 phase full bridge (all NChn FETs driven 3 half bridge driver I.C's).
Failure mode: any one of the 3 phases (Both HS and LS Fets along with their Pre-driver gets blown off in normal operating conditions).
Quick Specs:
Vin range = 8.7 to 18Vdc
Normal operating range = 9 to 13Vdc
Current consumption by the unit = 5.5 to 6A avg
The used FET's are NChn SIR182DP.
Used predriver LM5107.
Kindly do the needful.