Hi team,
I want to use TPS7A2032PDBVR. Need to confirm:
1. TPS7A2032PDBVR output voltage 3.2V?
2. TPS7A2032PDBVR if it is 3.2v output voltage, I want to confirm when output current 60mA and TA max is 60C, the max drop output voltage. Because our input voltage is 3.3V. I cannot find in datasheet.
If drop voltage for TPS7A2032PDBVR is higher than 100mv, pls recommend to us a suitable part.
Our requirements:
1. Input 3.3v output 3.2V, output max current 60mA TA:-40C~60C
2. max drop voltage<100mv when output current 60mA and TA 60C
2. SOT-23 or SOT-5
3. low noise and high PSRR, high output precision
4. can be adjust or fix output
5. use in instrument
Thanks very much!
Mickey