I am working a space system project that needs a linear regulator with the following characteristics:
Vout = 1.5 volts
Vin = 3.3V
Iout = 4.5A to 5A
Dropout voltage <= 200 mV with I Load = 750mA
Low noise: Noise <= 50 uV rms (10 kHz - 100 kHz) for Vout = 5V
Low Quiescent Current
Space Quality / Qualifiable to Class V requirements IAW MIL-PRF-38535
Radiation Hardness >= 50 krads (Si) to 100 krads (Si)
LET: > 45 MeV-cm^2/mg
Can the local Washington DC, Maryland, Northern Virginia TI representative contact me to discuss options/