Other Parts Discussed in Thread: TLC6C5748-Q1, TLC6C5724-Q1
Hi,
The customer is looking for an LED driver for SBW.
Can the TLC6C5712-Q1 be LED driven with a 200Hz frequency?
Please recommend it based on the specifications.
LED Driver spec
- Q100
- LED OUT: 8ch or higher & 17ch or higher
-LED drive frequency: 200 Hz
- Interface: 1st SPI, 2nd I2C
- LED drive voltage: 5V (using constant voltage)