Battery specification
Custom LFP 18650 Battery: 12.8V 6000 mAh ( 77Wh, 2A rate ) with Molex Connector (batteryspace.com)
- Custom 12.8 V 6000mAh LiFePO4 Li-Ion rechargeable battery Module is made of 16 pcs LiFePo4 1500 mAh cylindrical 18650 cells in 4S4P connection
- Is there a better way to calibrate the battery? Currently if the battery gets unplugged it loses the calibration, it eventually learns the charging cycle but it takes a long time.
- Find the configuration below .
please confirm me the design capacity is correct or not?
The battery is 600mah and 77000Wh
design scale scale =10
design capacity = 6000/10 = 600
design energy = 77000 /10= 7700
Safety | |
OT_Chg | 55 |
OT_Chg_Time | 0 |
OT_Chg_Recovery | 500 |
OT_Dsg | 600 |
OT_Dsg_Time | 2 |
OT_Dsg_Recovery | 550 |
Charge_Inhibit_Cfg | |
Chg_Inhibit_Temp_Low | 0 |
Chg_Inhibit_Temp_High | 450 |
Temp_Hys | 50 |
Charge | |
Suspend_Low_Temp | |
Suspend_High_Temp | 550 |
Pb_EFF_Efficiency | 100 |
Pb_Temp_Comp | |
Pb_Drop_Off_Percent | 96 |
Pb_Reduction_Rate | |
Charge_Termination | |
Taper_Current | 100 |
Min_Taper_Capacity | 25 |
Cell_Taper_Voltage | 100 |
Current_Taper_Window | 40 |
TCA_Set_Percent | 93 |
TCA_Clear_Percent | 95 |
FC_Set_Percent | 100 |
FC_Clear_Percent | 98 |
DODatEOC_Delta_T | 100 |
NiMH_Delta_Temp | 30 |
NiMH_Delta_Temp_Time | 180 |
NiMH_Hold_Off__Time | 100 |
NiMH_Hold_Off_Current | 240 |
NiMH_Hold_Off__Temp | 250 |
NiMH_Cell_Negative_Delta_Volte | 17 |
NiMH_Cell_Negative_Delta_Time | 16 |
NiMH_Cell_Neg_Delta_Qual_Volt | 4200 |
Configuration_Data | |
PAD | |
Manufacture_Date | |
Serial_Number | 1 |
Cycle_Count | 0 |
CC_Threshold | 540 |
Max_Error_Limit | 100 |
Design_Capacity | 600 |
Design_Energy | 7700 |
SOH_Load_I | 64236 |
Cell_Charge_Voltage_T1_T2 | 3600 |
Cell_Charge_Voltage_T2_T3 | 4200 |
Cell_Charge_Voltage_T3_T4 | 3000 |
Charge_Current_T1_T2 | 100 |
Charge_Current__T2_T3 | 100 |
Charge_Current__T3_T4 | 30 |
JEITA_T1 | |
JEITA_T2 | 10 |
JEITA_T3 | 45 |
JEITA_T4 | 55 |
Design_Energy_Scale | 10 |
Device_Name | |
Manufacturer_Name | |
Device_Chemistry | |
Discharge | |
SOC1_Set_Threshold | 150 |
SOC1_Clear_Threshold | 175 |
SOCF_Set_Threshold | 75 |
SOCF_Clear_Threshold | 100 |
Cell_BL_Set_Volt_Threshold | 2500 |
Cell_BL_Set_Volt_Time | 2 |
Cell_BL_Clear_Volt_Threshold | 2900 |
Cell_BH_Set_Volt_Threshold | 4300 |
Cell_BH_Volt_Time | 2 |
Cell_BH__Clear_Volt_Threshold | 4200 |
pAD | |
Cycle_Delta | 5 |
Lifetime_Data | |
Lifetime_Max_Temp | 300 |
Lifetime_Min_Temp | 200 |
Lifetime_Max_Chg_Current | |
Lifetime_Max_Dsg_Current | |
Lifetime_Max_Pack_Voltage | 320 |
Lifetime_Min_Pack_Voltage | 350 |
Registers | |
Pack_Configuration | |
Pack_Configuration_B | |
Pack_Configuration_C | |
LED_Comm_Configuration | |
Alert_Configuration | |
Number_of_series_cell | |
Power | |
Flash_Update_OK_Cell_Volt | 1750 |
Sleep_Current | 10 |
PADDING | |
FS_Wait | |
It_Cfg | |
Load_Select | |
Load_Mode | |
PAD | |
Res_Current | 10 |
PAD | |
Max_Res_Factor | 50 |
Min_Res_Factor | 1 |
PAD | |
Ra_Filter | |
PAD | |
Min_PassedChg_NiMH_LA_1st_Qmax | 50 |
PAD | |
Maximum_Qmax_Change | 100 |
PAD | |
Cell_Terminate_Voltage | 1000 |
Cell_Term_V_Delta | 200 |
PAD | |
ResRelax_Time | 500 |
PAD | |
User_Rate_mA | 1339 |
User_Rate_Pwr | |
Reserve_Cap_mAh | |
Reserve_Energy | |
PAD | |
Max_Scale_Back_Grid | 4 |
Cell_Min_DeltaV | |
Ra_Max_Delta | 15 |
Design_Resistance | 42 |
Reference_Grid | 4 |
Qmax_Max_Delta_Percent | 5 |
Max_Res_Scale | 32000 |
Min_Res_Scale | 1 |
Fast_Scale_Start_SOC | 10 |
PAD | |
Charge_Hys_V_Shift | 40 |
Smooth_Relax_Time | 1000 |
Current_Thresholds | |
Dsg_Current_Threshold | 60 |
Chg_Current_Threshold | 75 |
Quit_Current | 40 |
Dsg_Relax_Time | 60 |
Chg_Relax_Time | 60 |
Cell_Max_IR_Correct | |
Gas_Gauging_State | |
Qmax_Cell_ | 6000 |
Cycle_Count | |
Update_Status | |
Cell_V_at_Chg_Term | 3800 |
Avg_I_Last_Run | 65237 |
Avg_P_Last_Run | 64405 |
Cell_Delta_Voltage | 2 |
T_Rise | |
T_Time_Constant | |
Calibration_Data | |
CC_Gain | 10 |
CC_Delta | 10 |
CC_Offset | |
Board_Offset | |
Int_Temp_Offset | |
Ext_Temp_Offset | |
PAD | |
Voltage_Divider | 16133 |
Current | |
Deadband | 5 |