Tool/software:
Hi Expert,
Our current project involves the development of a 300W DC-DC power supply. We will be grateful to get some suggestions from you regarding some potential Analog controllers, that will be best suited for this application.
Topology are also not finalized looking LLC and PSFB, other than this any other suitable topologies are there?
Define the system specifications | ||||||
Input parameters | Output parameters | |||||
Input Power | 315.79 | W | Output power | 300 | W | |
Maximum input voltage for Design | 450 | V | Output voltage | 15 | V | |
Minimum input voltage for Design | 250 | V | Output current | 20.00 | A | |
Nominal Input voltage | 400 | V | Estimated efficiency | 95 | % | |
Thank you in advance
Unnimaya.V