Using LM2734ZMK to provide an output typically 5.8V (6V max with tolerances over temp).
Datasheet specifies max voltage on BOOST should be 5.5V if using feedback diode into BOOST.
Our diode has a Vf=0.6V. Can I actually add 0.6V to 5.5V = 6.1V and use this as our Vout limit? And therefore conclude our current 6V max is safe?