Hello,
We made our design as per UCC28910 reference design. We want to 5v 1amp outout but when we connect load with smps voltage fluctuations and voltage drops down. We make some changes with respect to original design to get 5V 1amp output. Changes are listed below.
D4 : schottky diode SSC54 instead MBRS3100
D2 : Diode BAV21W-FDICT-ND instead BAS21HT1G
R4: Resistor 22ohm instead 2.2ohm
R6 : Resistor 36K instead 43K
R7 : Resistor 910K instead 620K