Other Parts Discussed in Thread: TPS40210, LM5022, TPS40210-Q1,
Hello TI,
I have question about TPS40210 & LM5022 output vpltage capbility.
Why LM5022 just can operation output voltage up to 300V? and why output voltage minmum is 1.25V?
According to maximum duty 90%,
VOUT / VIN= 1 / 1 - D, where VIN 60VDC, D 0.9
VOUT around 600 VDC, Right?
TPS40210 just can operation output voltage up to 60V? and why output voltage minmum is 6.4VDC?
According to maximum duty 95%,
VOUT / VIN= 1 / 1 - D, where VIN 52VDC, D 0.95.
VOUT around 490 VDC, Right?
| TPS40210-Q1 | LM5022-Q1 | |
| Vin (Min) (V) | 4.5 | 3 |
| Vin (Max) (V) | 52 | 60 |
| Vout (Min) (V) | 6.4 | 1.25 |
| Vout (Max) (V) | 60 | 300 |