Hi,
I am designing a phase shifted full bridge dc-dc converter.
Input voltage: 400VDC
Output voltage: 650VDC
Power: 3500W
- I need recommendations for gate driver that can be used to drive 600V MOSFETs for this dc dc converter. The PWM signals come from Max10 FPGA. Please include recommendations from non-isolated (bootstrap type) and isolated gate driver families.
- It would be great if design recommendations for phase shifted converter with the above ratings can also be provided.
Thanks,
Lakshmi