Dear TI Team,
I am designing with UCC28730-Q1.
I would like to design with the following specifications, but I need a guide for transformers.
The specifications we will design are as follows.
▣ SPEC:
- Input: 85 ~ 265Vac / 60Hz
- Output: + 12V / 0.4A (4.8W), -12V / 0.1A (1.2W)
= 4.8 W + 1.2 W = 6 W
In Webench, only Positive is designed.
Are you able to get the specifications of circuit and transformer for the above specification?
Thanks.