Hi,
We have designed a board using the TPS548D21 regulator. The current requirement in our design is 26A.
Under the thermal pad, we have provided 23 Vias of 18mil pad diameter and 8 mill drill size.
These via pads are masked and plugged with solder mask ink, and not filling the via to avoid assembly issue(Solder paste ingress into via barrel).
Hence, the thermal pad contact area to the PCB has been reduced, please refer the attached image yellow circled area.
The query is, whether increasing the via count further will improve the thermal performance of the regulator?
Regards,
Magesh.M