Hi,
Suggest to design a 500W AC- DC converter Module.
Input 180VAC - 260VAC 1-phase 50HZ, AC power supply
Output: 24VDC volt and 21A DC current
Which topology is reliable and easy to build?
Suggest some of the controllers for the above specification.
Regards,
Sathishkumar