Our customer are looking for a battery fuel gauge IC to be used in a new product. .
They have adopted BQ27520-G4 for current system..
and understand it cannot support flash writing at the case of 2.5V system power supply voltage..
Could you introduce a suitable product with the following specifications or good solution ?
・System side power supply voltage: 2.5V (generated by LDO, accuracy ±1%)
・Battery: Li-Ion series single cell 2500mAh 3.7V
・I2C interface
・Same function as BQ27520-G4
Best regards
T.Sakuma