For a voltage step-down project that accepts an input range from 28 Volts to 42 Volts I decided to use the LMZ14203H component. Respecting the design for our use :
- 28-42 V input
- 12 V 3A output
We observe no problems on stabilized power supply, on the other hand when we want to connect our pcb with the LMZ14203H component to the batteries the component fails. After investigations I decided to protect the circuit with a TVS diode (CDBA340L-HF) to clamp an overvoltage coming from the batteries. Even with this extra protection the design is fails again. Could this be due to the capacity, 10uF, VIN too low ?