Attached the SOC part and PMIC related schematic info.
Please help review the below item with high priority:
1.boot mode related configuration.
2.system control related signal.
3.Power consumption essessment info need help double confirm, according current schematic design date.(Max and typical use case is attached. )
4.Can i connect the VMON_1P8_SOC with PMIC_LDO4 output ? EVM board is connec to PMIC_BUCK2 output.
Why change the connection --as PMIC_BUCK2 output current consumption is only 0.05mA, but the LDO3 current consumption is 71.5mA.(PMIC part power tree is also attached.)
BR Jingcheng