Part Number: TMDSCSK8127
I have an issue with the TMS320DM8127 Camera Starter Kit (CSK). The system seems to boot up properly, but I can't seem to get the camera to be shown either on the display attached directly to the carrier board HDMI port, or by any of the RTSP links and VLC. The HDMI monitor is taken out of power saving by the board, but it just displays a blank screen and not the camera. With VLC, it appears that VLC tries to connect to the board, but it either times out, or it gives an error saying it cannot find a channel. Below is the putty session of the boot log.
U-Boot SPL 2016.05-dirty (May 09 2017 - 11:21:55)
Trying to boot from MMC2
reading u-boot.img
reading u-boot.img
U-Boot 2016.05-dirty (May 09 2017 - 11:21:55 -0400)
I2C: ready
DRAM: 1 GiB
MMC: OMAP SD/MMC: 0
Using default environment
Net: <ethaddr> not set. Reading from E-fuse
cpsw
Hit any key to stop autoboot: 3 2 1 0
switch to partitions #0, OK
mmc0 is current device
SD/MMC found on device 0
Booting from mmc ...
reading uImage
2667280 bytes read in 303 ms (8.4 MiB/s)
reading dm8127-csk.dtb
58834 bytes read in 14 ms (4 MiB/s)
## Booting kernel from Legacy Image at 80200000 ...
Image Name: Linux-4.4.12-00003-gc055152-dirt
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2667216 Bytes = 2.5 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
## Flattened Device Tree blob at 80f80000
Booting using the fdt blob at 0x80f80000
Loading Kernel Image ... OK
Loading Device Tree to 8146e000, end 8147f5d1 ... OK
Starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Initializing cgroup subsys cpu
[ 0.000000] Initializing cgroup subsys cpuacct
[ 0.000000] Linux version 4.4.12-00003-gc055152-dirty (gtbldadm@ubuntu-16) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #1 Tue May 9 11:35:38 EDT 2017
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine model: DM8127 CSK
[ 0.000000] bootconsole [earlycon0] enabled
[ 0.000000] omap_barrier_reserve_memblock():Reserving DRAM area @ addr = 0x84e00000 size = 1048576 Bytes
[ 0.000000] cma: Reserved 24 MiB at 0x83400000
[ 0.000000] Memory policy: Data cache writeback
[ 0.000000] TI81XX: Map 0x84e00000 to 0xfe500000 for dram barrier
[ 0.000000] TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier
[ 0.000000] CPU: All CPU(s) started in SVC mode.
[ 0.000000] TI814X ES2.1 (iva neon )
[ 0.000000] powerdomain: gem_pwrdm: voltagedomain dsp does not exist
[ 0.000000] powerdomain: ivahd_pwrdm: voltagedomain iva does not exist
[ 0.000000] powerdomain: hdvpss_pwrdm: voltagedomain dsp does not exist
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19788
[ 0.000000] Kernel command line: console=ttyS0,115200n8 root=/dev/mmcblk0p2 rw mem=80M vram=4M cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 notifyk.vpssm3_sva=0xBFD00000 earlyprintk
[ 0.000000] PID hash table entries: 512 (order: -1, 2048 bytes)
[ 0.000000] Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.000000] Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.000000] Memory: 46640K/79872K available (4919K kernel code, 261K rwdata, 1712K rodata, 272K init, 241K bss, 8656K reserved, 24576K cma-reserved, 0K highmem)
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
[ 0.000000] vmalloc : 0xc5800000 - 0xff800000 ( 928 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xc5000000 ( 80 MB)
[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
[ 0.000000] .text : 0xc0008000 - 0xc0681fa4 (6632 kB)
[ 0.000000] .init : 0xc0682000 - 0xc06c6000 ( 272 kB)
[ 0.000000] .data : 0xc06c6000 - 0xc0707508 ( 262 kB)
[ 0.000000] .bss : 0xc0707508 - 0xc0743990 ( 242 kB)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] OMAP clockevent source: timer2 at 20000000 Hz
[ 0.000014] sched_clock: 32 bits at 20MHz, resolution 50ns, wraps every 107374182375ns
[ 0.008260] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 95563022313 ns
[ 0.017836] OMAP clocksource: timer1 at 20000000 Hz
[ 0.023125] Console: colour dummy device 80x30
[ 0.027821] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032)
[ 0.086967] pid_max: default: 32768 minimum: 301
[ 0.091911] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.098821] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.106851] Initializing cgroup subsys io
[ 0.111080] Initializing cgroup subsys memory
[ 0.115695] Initializing cgroup subsys devices
[ 0.120366] Initializing cgroup subsys freezer
[ 0.125044] Initializing cgroup subsys pids
[ 0.129454] CPU: Testing write buffer coherency: ok
[ 0.134892] Setting up static identity map for 0x800082c0 - 0x80008318
[ 0.142648] devtmpfs: initialized
[ 0.168387] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 0.216395] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.228503] pinctrl core: initialized pinctrl subsystem
[ 0.235289] NET: Registered protocol family 16
[ 0.241464] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.252817] pinctrl-single 48140800.pinmux: 270 pins at pa fa140800 size 1080
[ 0.262296] OMAP GPIO hardware version 0.1
[ 0.275138] omap-gpmc 50000000.gpmc: GPMC revision 6.0
[ 0.280522] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000
[ 0.306912] edma 49000000.edma: TI EDMA DMA engine driver
[ 0.371999] omap_i2c 48028000.i2c: bus 0 rev0.11 at 400 kHz
[ 0.378558] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz
[ 0.384583] media: Linux media interface: v0.10
[ 0.389402] Linux video capture interface: v2.00
[ 0.394317] pps_core: LinuxPPS API ver. 1 registered
[ 0.399511] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.409038] PTP clock support registered
[ 0.413164] EDAC MC: Ver: 3.0.0
[ 0.417165] Advanced Linux Sound Architecture Driver Initialized.
[ 0.424716] clocksource: Switched to clocksource timer1
[ 0.441919] NET: Registered protocol family 2
[ 0.447244] TCP established hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.454513] TCP bind hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.461180] TCP: Hash tables configured (established 1024 bind 1024)
[ 0.467893] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.473996] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.480700] NET: Registered protocol family 1
[ 0.485598] RPC: Registered named UNIX socket transport module.
[ 0.491780] RPC: Registered udp transport module.
[ 0.496729] RPC: Registered tcp transport module.
[ 0.501654] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.509582] omap-iommu 55082000.mmu: 55082000.mmu registered
[ 0.516508] futex hash table entries: 256 (order: -1, 3072 bytes)
[ 0.533023] NFS: Registering the id_resolver key type
[ 0.538392] Key type id_resolver registered
[ 0.542785] Key type id_legacy registered
[ 0.548520] io scheduler noop registered
[ 0.552650] io scheduler deadline registered
[ 0.557379] io scheduler cfq registered (default)
[ 0.635695] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[ 0.646511] console [ttyS0] disabled
[ 0.650321] 48020000.uart: ttyS0 at MMIO 0x48020000 (irq = 21, base_baud = 3000000) is a 8250
[ 0.659262] console [ttyS0] enabled
[ 0.659262] console [ttyS0] enabled
[ 0.666450] bootconsole [earlycon0] disabled
[ 0.666450] bootconsole [earlycon0] disabled
[ 0.676231] Reference Linux version 4.4.12
[ 0.680525] File /home/gtbldadm/nightlybuilds/ipnc_rdk/utils/package-script/TI_GIT/NEWDIR/Source/ti_tools/linuxutils_3_23_00_01/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
[ 0.699033] allocated heap buffer 0xca000000 of size 0x4000000
[ 0.704926] cmemk initialized
[ 0.715066] loop: module loaded
[ 0.719976] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xca
[ 0.726399] nand: Micron MT29F2G16ABAEAWP
[ 0.730430] nand: 256 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64
[ 0.738055] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme
[ 0.743399] platform 48080000.elm: Unable to configure elm - device not probed?
[ 0.814763] davinci_mdio 4a100800.mdio: davinci mdio revision 1.6
[ 0.820892] libphy: 4a100800.mdio: probed
[ 0.825708] davinci_mdio 4a100800.mdio: phy[25]: device 4a100800.mdio:19, driver TI DP83867
[ 0.834536] cpsw 4a100000.ethernet: Detected MACID = d4:f5:13:94:05:c8
[ 0.844220] 47401300.usb-phy supply vcc not found, using dummy regulator
[ 0.873924] mousedev: PS/2 mouse device common for all mice
[ 0.883126] omap_hwmod: rtc: _wait_target_ready failed: -16
[ 0.889096] omap_rtc 480c0000.rtc: rtc core: registered 480c0000.rtc as rtc0
[ 0.905045] tps65910-rtc tps65910-rtc: rtc core: registered tps65910-rtc as rtc1
[ 0.912528] i2c /dev entries driver
[ 0.917276] omap_wdt: OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
[ 0.924338] sdhci: Secure Digital Host Controller Interface driver
[ 0.930571] sdhci: Copyright(c) Pierre Ossman
[ 1.060159] omap_hsmmc 48060000.mmc: card claims to support voltages below defined range
[ 1.078942] mmc0: queuing unknown CIS tuple 0x91 (3 bytes)
[ 1.085205] mmc0: new high speed SDIO card at address 0001
[ 1.094950] Synopsys Designware Multimedia Card Interface Driver
[ 1.101410] sdhci-pltfm: SDHCI platform and OF driver helper
[ 1.108384] notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbfd00000
[ 1.120949] davinci_evm sound: ASoC: DAPM unknown pin MONO_LOUT
[ 1.131013] davinci_evm sound: tlv320aic3x-hifi <-> 48050000.mcasp mapping ok
[ 1.141414] NET: Registered protocol family 10
[ 1.147181] sit: IPv6 over IPv4 tunneling driver
[ 1.152666] NET: Registered protocol family 17
[ 1.157439] Key type dns_resolver registered
[ 1.161957] omap_voltage_late_init: Could not get sys clk.
[ 1.167819] Power Management for TI81XX.
[ 1.177909] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xca
[ 1.184307] nand: Micron MT29F2G16ABAEAWP
[ 1.188373] nand: 256 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64
[ 1.196010] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme
[ 1.201422] 8 ofpart partitions found on MTD device 8000000.nand
[ 1.207472] Creating 8 MTD partitions on "8000000.nand":
[ 1.212820] 0x000000000000-0x000000020000 : "NAND.SPL"
[ 1.219383] 0x000000020000-0x000000420000 : "NAND.u-boot"
[ 1.227359] 0x000000420000-0x000000440000 : "NAND.u-boot-env"
[ 1.234271] 0x000000440000-0x000000a40000 : "NAND.kernel"
[ 1.243135] 0x000000a40000-0x00000ca40000 : "NAND.file-system"
[ 1.252905] mmc1: host does not support reading read-only switch, assuming write-enable
[ 1.274787] mmc1: new high speed SDHC card at address 0007
[ 1.294765] mmcblk0: mmc1:0007 SD16G 14.5 GiB
[ 1.300544] mmcblk0: p1 p2
[ 1.341681] 0x00000ca40000-0x00000ca80000 : "NAND.u-boot-spl-os"
[ 1.349015] 0x00000ca80000-0x00000d680000 : "NAND.data"
[ 1.359776] 0x00000d680000-0x000010000000 : "NAND.reserved"
[ 1.381671] omap_rtc 480c0000.rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
[ 1.403343] wlan-en-regulator: disabling
[ 1.407657] ALSA device list:
[ 1.410644] #0: TI81XX-CSK
[ 1.415489] EXT4-fs (mmcblk0p2): mounting ext3 file system using the ext4 subsystem
[ 14.104198] EXT4-fs (mmcblk0p2): recovery complete
[ 14.117560] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 14.125763] VFS: Mounted root (ext3 filesystem) on device 179:2.
[ 14.140364] devtmpfs: mounted
[ 14.143927] Freeing unused kernel memory: 272K (c0682000 - c06c6000)
[ 14.150331] This architecture does not have kernel memory protection.
[ 14.396906] systemd[1]: System time before build time, advancing clock.
[ 14.425305] random: systemd urandom read with 41 bits of entropy available
[ 14.444408] systemd[1]: systemd 229 running in system mode. (-PAM -AUDIT -SELINUX -IMA -APPARMOR -SMACK +SYSVINIT -UTMP -LIBCRYPTSETUP -GCRYPT +GNUTLS +ACL -XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN)
[ 14.463079] systemd[1]: Detected architecture arm.
Welcome to [1mArago 2016.05[0m!
[ 14.486545] systemd[1]: Set hostname to <ti81xx>.
[ 14.742153] systemd[1]: Configuration file /etc/systemd/system/ipnc-rdk-usecase.service is marked executable. Please remove executable permission bits. Proceeding anyway.
[ 14.886022] systemd[1]: Created slice System Slice.
[[0;32m OK [0m] Created slice System Slice.
[ 14.905011] systemd[1]: Reached target Remote File Systems.
[[0;32m OK [0m] Reached target Remote File Systems.
[ 14.925097] systemd[1]: Listening on Syslog Socket.
[[0;32m OK [0m] Listening on Syslog Socket.
[ 14.945964] systemd[1]: Created slice system-serial\x2dgetty.slice.
[[0;32m OK [0m] Created slice system-serial\x2dgetty.slice.
[ 14.965071] systemd[1]: Listening on udev Kernel Socket.
[[0;32m OK [0m] Listening on udev Kernel Socket.
[ 14.985095] systemd[1]: Listening on udev Control Socket.
[[0;32m OK [0m] Listening on udev Control Socket.
[ 15.004925] systemd[1]: Reached target Slices.
[[0;32m OK [0m] Reached target Slices.
[ 15.025063] systemd[1]: Listening on Journal Socket (/dev/log).
[[0;32m OK [0m] Listening on Journal Socket (/dev/log).
[ 15.044915] systemd[1]: Reached target Timers.
[[0;32m OK [0m] Reached target Timers.
[ 15.065072] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe.
[[0;32m OK [0m] Listening on /dev/initctl Compatibility Named Pipe.
[ 15.095974] systemd[1]: Created slice system-getty.slice.
[[0;32m OK [0m] Created slice system-getty.slice.
[ 15.115122] systemd[1]: Listening on Journal Socket.
[[0;32m OK [0m] Listening on Journal Socket.
[ 15.148305] systemd[1]: Mounting /media/ram...
Mounting /media/ram...
[ 15.186031] systemd[1]: Mounting Temporary Directory...
Mounting Temporary Directory...
[ 15.220245] systemd[1]: Mounting /var/volatile...
Mounting /var/volatile...
[ 15.268577] systemd[1]: Starting udev Kernel Device Manager...
Starting udev Kernel Device Manager...
[ 15.308555] systemd[1]: Starting udev Coldplug all Devices...
Starting udev Coldplug all Devices...
[ 15.348613] systemd[1]: Starting Synchronize System and HW clocks...
Starting Synchronize System and HW clocks...
[ 15.388694] systemd[1]: Mounting POSIX Message Queue File System...
Mounting POSIX Message Queue File System...
[ 15.435531] systemd[1]: Listening on Network Service Netlink Socket.
[[0;32m OK [0m] Listening on Network Service Netlink Socket.
[ 15.465637] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[[0;32m OK [0m] Started Forward Password Requests to Wall Directory Watch.
[ 15.505072] systemd[1]: Reached target Swap.
[[0;32m OK [0m] Reached target Swap.
[ 15.527594] systemd[1]: Started Dispatch Password Requests to Console Directory Watch.
[[0;32m OK [0m] Started Dispatch Password Requests to Console Directory Watch.
[ 15.554989] systemd[1]: Reached target Paths.
[[0;32m OK [0m] Reached target Paths.
[ 15.597918] systemd[1]: Starting Journal Service...
Starting Journal Service...
[ 15.655456] systemd[1]: Mounted POSIX Message Queue File System.
[[0;32m OK [0m] Mounted POSIX Message Queue File System.
[ 15.675155] systemd[1]: Mounted Temporary Directory.
[[0;32m OK [0m] Mounted Temporary Directory.
[ 15.705075] systemd[1]: Mounted /var/volatile.
[[0;32m OK [0m] Mounted /var/volatile.
[ 15.715139] systemd[1]: Mounted /media/ram.
[[0;32m OK [0m] Mounted /media/ram.
[ 15.735769] systemd[1]: Started udev Kernel Device Manager.
[[0;32m OK [0m] Started udev Kernel Device Manager.
[ 15.755473] systemd[1]: Started Journal Service.
[[0;32m OK [0m] Started Journal Service.
[[0;32m OK [0m] Started Synchronize System and HW clocks.
[[0;32m OK [0m] Started udev Coldplug all Devices.
[[0;32m OK [0m] Found device /dev/ttyS0.
[[0;32m OK [0m] Started IPNC RDK use case service.
[[0;32m OK [0m] Reached target Local File Systems.
[[0;32m OK [0m] Reached target System Initialization.
[[0;32m OK [0m] Listening on D-Bus System Message Bus Socket.
[[0;32m OK [0m] Reached target Sockets.
[[0;32m OK [0m] Reached target Basic System.
Starting uim-sysfs.service...
[ 16.802627] autorun-usecase.sh[112]: numid=1,iface=MIXER,name='PCM Playback Volume'
[ 16.804241] autorun-usecase.sh[112]: ; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
[ 16.805454] autorun-usecase.sh[112]: : values=115,115
[ 16.806550] autorun-usecase.sh[112]: | dBscale-min=-63.50dB,step=0.50dB,mute=0
[[0;32m OK [0m] Started Getty on tty1.
[ 16.850169] autorun-usecase.sh[112]: numid=31,iface=MIXER,name='PGA Capture Volume'
[[0;32m OK [0m] Started System Logging Service.
[[0;32m OK [0m] Started Kernel Logging Service.
[ 16.881602] autorun-usecase.sh[112]: ; type=INTEGER,access=rw---R--,values=2,min=0,max=119,step=0
[ 16.911727] autorun-usecase.sh[112]: : values=72,72
[ 16.931721] autorun-usecase.sh[112]: | dBscale-min=0.00dB,step=0.50dB,mute=0
[[0;32m OK [0m] Started D-Bus System Message Bus.
[ 17.043464] autorun-usecase.sh[112]: numid=51,iface=MIXER,name='Right PGA Mixer Mic2R Switch'
[ 17.071926] autorun-usecase.sh[112]: ; type=BOOLEAN,access=rw------,values=1
[ 17.091789] autorun-usecase.sh[112]: : values=on
[ 17.115649] autorun-usecase.sh[112]: numid=46,iface=MIXER,name='Left PGA Mixer Mic2L Switch'
[ 17.141849] autorun-usecase.sh[112]: ; type=BOOLEAN,access=rw------,values=1
[ 17.161758] autorun-usecase.sh[112]: : values=on
[[0;32m OK [0m] Started Serial Getty on ttyS0.
[ 17.201196] autorun-usecase.sh[112]: Mount mtd6 and mtd7 partitions
[[0;32m OK [0m] Reached target Login Prompts.
Starting Network Service...
[ 17.306088] ubi0: attaching mtd6
[ 17.454904] net eth0: initializing cpsw version 1.10 (0)
[ 17.460265] net eth0: initialized cpsw ale version 1.3
[ 17.468742] net eth0: phy found : id is : 0x2000a231
[ 17.473784] libphy: PHY not found
[ 17.477232] net eth0: phy "" not found on slave 1, err -19
[ 17.510194] ubi0: scanning is finished
[[0;32m OK [0m] Started Network Service.
[ 17.570515] ubi0: attached mtd6 (name "NAND.data", size 12 MiB)
[ 17.576540] ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
[ 17.583447] ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512
[ 17.590202] ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096
[ 17.597211] ubi0: good PEBs: 96, bad PEBs: 0, corrupted PEBs: 0
[ 17.603158] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128
[ 17.610438] ubi0: max/mean erase counter: 18/9, WL threshold: 4096, image sequence number: 1211305712
[ 17.619716] ubi0: available PEBs: 0, total reserved PEBs: 96, PEBs reserved for bad PEB handling: 40
[ 17.629375] ubi0: background thread "ubi_bgt0d" started, PID 146
[ 17.670328] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[ 17.852486] autorun-usecase.sh[112]: UBI device number 0, total 96 LEBs (12189696 bytes, 11.6 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
[ 18.444793] UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 151
[ 18.493359] UBIFS (ubi0:0): recovery needed
[[0;32m OK [0m] Reached target Network.
[ 18.671218] UBIFS (ubi0:0): recovery completed
[ 18.675844] UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "ubifs_volume"
[ 18.683804] UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes
[ 18.693797] UBIFS (ubi0:0): FS size: 5332992 bytes (5 MiB, 42 LEBs), journal size 1015809 bytes (0 MiB, 6 LEBs)
[ 18.703949] UBIFS (ubi0:0): reserved for root: 251889 bytes (245 KiB)
[ 18.710440] UBIFS (ubi0:0): media format: w4/r0 (latest is w4/r0), UUID 8B25B294-C17B-4D3B-96CC-1F7455D5B912, small LPT model
Starting Network Name Resolution...
[[0;32m OK [0m] Started Network Name Resolution.
[[0;32m OK [0m] Started uim-sysfs.service.
Starting telnetd.service...
[ 19.564209] ubi1: attaching mtd7
[[0;32m OK [0m] Started telnetd.service.
Starting thermal-zone-init.service...
[[0;32m OK [0m] Started thermal-zone-init.service.
[ 19.811217] ubi1: scanning is finished
[ 19.834794] ubi1: attached mtd7 (name "NAND.reserved", size 41 MiB)
[ 19.841111] ubi1: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes
[ 19.848049] ubi1: min./max. I/O unit sizes: 2048/2048, sub-page size 512
[ 19.854797] ubi1: VID header offset: 2048 (aligned 2048), data offset: 4096
[ 19.861790] ubi1: good PEBs: 332, bad PEBs: 0, corrupted PEBs: 0
[ 19.867839] ubi1: user volume: 1, internal volumes: 1, max. volumes count: 128
[ 19.875109] ubi1: max/mean erase counter: 2/1, WL threshold: 4096, image sequence number: 2178892873
[ 19.884282] ubi1: available PEBs: 0, total reserved PEBs: 332, PEBs reserved for bad PEB handling: 40
[ 19.897328] ubi1: background thread "ubi_bgt1d" started, PID 172
[[0;32m OK [0m] Reached target Multi-User System.
[ 19.955686] autorun-usecase.sh[112]: UBI device number 1, total 332 LEBs (42156032 bytes, 40.2 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
[ 20.494803] UBIFS (ubi1:0): background thread "ubifs_bgt1_0" started, PID 180
[ 20.520874] UBIFS (ubi1:0): recovery needed
[ 20.539786] UBIFS (ubi1:0): recovery completed
[ 20.544352] UBIFS (ubi1:0): UBIFS: mounted UBI device 1, volume 0, name "ubifs_volume"
[ 20.552362] UBIFS (ubi1:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes
[ 20.562344] UBIFS (ubi1:0): FS size: 35299328 bytes (33 MiB, 278 LEBs), journal size 1777664 bytes (1 MiB, 14 LEBs)
[ 20.572842] UBIFS (ubi1:0): reserved for root: 1667274 bytes (1628 KiB)
[ 20.579509] UBIFS (ubi1:0): media format: w4/r0 (latest is w4/r0), UUID 0878CD88-08D8-435C-95C4-2223044901D5, small LPT model
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
Arago Project http://arago-project.org ti81xx ttyS0
Arago 2016.05 ti81xx ttyS0
ti81xx login: [ 21.103434] autorun-usecase.sh[112]: wifi: in STA mode
[ 21.465692] cpsw 4a100000.ethernet eth0: Link is Up - 1Gbps/Full - flow control rx/tx
[ 21.473644] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
[ 22.816147] cfg80211: World regulatory domain updated:
[ 22.821349] cfg80211: DFS Master region: unset
[ 22.825767] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp), (dfs_cac_time)
[ 22.835578] cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (N/A, 2000 mBm), (N/A)
[ 22.843621] cfg80211: (2457000 KHz - 2482000 KHz @ 40000 KHz), (N/A, 2000 mBm), (N/A)
[ 22.851691] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (N/A, 2000 mBm), (N/A)
[ 22.859820] cfg80211: (5170000 KHz - 5250000 KHz @ 80000 KHz, 160000 KHz AUTO), (N/A, 2000 mBm), (N/A)
[ 22.869371] cfg80211: (5250000 KHz - 5330000 KHz @ 80000 KHz, 160000 KHz AUTO), (N/A, 2000 mBm), (0 s)
[ 22.878914] cfg80211: (5490000 KHz - 5730000 KHz @ 160000 KHz), (N/A, 2000 mBm), (0 s)
[ 22.887059] cfg80211: (5735000 KHz - 5835000 KHz @ 80000 KHz), (N/A, 2000 mBm), (N/A)
[ 22.895114] cfg80211: (57240000 KHz - 63720000 KHz @ 2160000 KHz), (N/A, 0 mBm), (N/A)
[ 23.415389] wl18xx_driver wl18xx.1.auto: Direct firmware load for ti-connectivity/wl1271-nvs.bin failed with error -2
[ 23.805368] wlcore: wl18xx HW: 183x or 180x, PG 2.2 (ROM 0x11)
[ 23.831574] wlcore: loaded
[ 24.414753] random: nonblocking pool is initialized
[ 24.425613] wlcore: PHY firmware version: Rev 8.2.0.0.232
[ 24.537848] wlcore: firmware booted (Rev 8.9.0.0.48)
[ 24.554325] IPv6: ADDRCONF(NETDEV_UP): wlan0: link is not ready
[ 28.720335] autorun-usecase.sh[112]: SSID: SkyNet
[ 28.721945] autorun-usecase.sh[112]: SSID: TSG-Secure
[ 28.723150] autorun-usecase.sh[112]: SSID: TSG-Guest
[ 29.153198] <1>SysLink version : 2.21.02.10
[ 29.153198] SysLink module created on Date:May 9 2017 Time:11:40:06
[ 29.163861] <1>Trace enabled
[ 29.166797] <1>Trace SetFailureReason enabled
[ 29.265262] autorun-usecase.sh[112]: /dev/mem opened.
[ 29.266827] autorun-usecase.sh[112]: Phy Addr : 0x48181560 Data : 0x00000002
[ 29.268026] autorun-usecase.sh[112]: secss put in low power state
[ 29.270101] autorun-usecase.sh[112]: Phy Addr : 0x48180f10 Data : 0x00000000
[ 29.271422] autorun-usecase.sh[112]: Phy Addr : 0x48180508 Data : 0x00000302
[ 29.272650] autorun-usecase.sh[112]: Phy Addr : 0x48180520 Data : 0x00000002
[ 29.273854] autorun-usecase.sh[112]: Phy Addr : 0x48180524 Data : 0x00000002
[ 29.275080] autorun-usecase.sh[112]: Phy Addr : 0x48180528 Data : 0x00000002
[ 29.278424] autorun-usecase.sh[112]: Phy Addr : 0x4c0000e4 Data : 0x00170209
[ 29.279877] autorun-usecase.sh[112]: Phy Addr : 0x4d0000e4 Data : 0x00170209
[ 29.281092] autorun-usecase.sh[112]: Phy Addr : 0x4c0000e4 Data : 0x00170209
[ 29.282257] autorun-usecase.sh[112]: Phy Addr : 0x4d0000e4 Data : 0x00170209
[ 29.283386] autorun-usecase.sh[112]: DDR IOs RX is shutdown
[ 30.237895] autorun-usecase.sh[112]: /opt/ipnc/autorun-usecase.sh: line 52: kill: (225) - No such process
[ 30.259266] autorun-usecase.sh[112]: [host] Setting L3 bandwidth regulator for [ISS ] to [press=[3,3] BW=400, WM Cycles=2500]
[ 30.265929] autorun-usecase.sh[112]: [host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]
[ 30.269281] autorun-usecase.sh[112]: [host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )
[ 30.273960] autorun-usecase.sh[112]: [host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00080000 )
[ 30.335020] autorun-usecase.sh[112]: insmod: ERROR: could not insert module sbull.ko: File exists
[ 31.364287] autorun-usecase.sh[112]: mkfs.fat 3.0.28 (2015-05-16)
[ 31.365810] autorun-usecase.sh[112]: unable to get drive geometry, using default 255/63
[ 31.367155] autorun-usecase.sh[112]: /dev/sbulla has 255 heads and 63 sectors per track,
[ 31.370552] autorun-usecase.sh[112]: hidden sectors 0x0000;
[ 31.378290] autorun-usecase.sh[112]: logical sector size is 512,
[ 31.382999] autorun-usecase.sh[112]: using 0xf8 media descriptor, with 1024 sectors;
[ 31.384609] autorun-usecase.sh[112]: drive number 0x80;
[ 31.385871] autorun-usecase.sh[112]: filesystem has 2 16-bit FATs and 4 sectors per cluster.
[ 31.387561] autorun-usecase.sh[112]: FAT size is 1 sector, and provides 247 clusters.
[ 31.389831] autorun-usecase.sh[112]: There is 1 reserved sector.
[ 31.391198] autorun-usecase.sh[112]: Root directory contains 512 slots and uses 32 sectors.
[ 31.392397] autorun-usecase.sh[112]: Volume ID is 9c0ecbfb, no volume label.
[ 31.615279] Mass Storage Function, version: 2009/09/11
[ 31.620489] LUN: removable file: (no medium)
[ 31.625167] LUN: removable file: /dev/sbulla
[ 31.629565] Number of LUNs=1
[ 31.664164] g_mass_storage gadget: Mass Storage Gadget, version: 2009/09/11
[ 31.671221] g_mass_storage gadget: userspace failed to provide iSerialNumber
[ 31.678430] g_mass_storage gadget: g_mass_storage ready
[ 31.736405] autorun-usecase.sh[112]: Creat queue id:0
[ 31.738239] autorun-usecase.sh[112]: queue id:0
[ 31.741163] autorun-usecase.sh[112]: Creat queue id:32769
[ 31.742644] autorun-usecase.sh[112]: queue id:32769
[ 31.750445] autorun-usecase.sh[112]: Creat queue id:65538
[ 31.754336] autorun-usecase.sh[112]: queue id:65538
[ 31.755728] autorun-usecase.sh[112]: Creat queue id:98307
[ 31.758270] autorun-usecase.sh[112]: queue id:98307
[ 31.766050] autorun-usecase.sh[112]: queue id:32769
[ 31.819975] autorun-usecase.sh[112]: [host] Attached to slave procId 2.
[ 33.741738] autorun-usecase.sh[112]: [host] Attached to slave procId 1.
[ 33.743854] autorun-usecase.sh[112]: [host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 2.
[ 34.768775] autorun-usecase.sh[112]: [host] Attached to slave procId 0.
[ 34.819120] autorun-usecase.sh[112]: [host] Started slave procId 2.
[ 34.821940] autorun-usecase.sh[112]: [host] After Ipc_loadcallback status [0x00000000]
[ 34.825003] autorun-usecase.sh[112]: [host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 1.
[ 34.993377] autorun-usecase.sh[112]: [host] Started slave procId 1.
[ 34.995030] autorun-usecase.sh[112]: [host] After Ipc_loadcallback status [0x00000000]
[ 35.037910] autorun-usecase.sh[112]: [host] Loaded file ./firmware/ipnc_rdk_fw_c6xdsp.xe674 on slave procId 0.
[ 35.039453] autorun-usecase.sh[112]: [host] Started slave procId 0.
[ 35.040761] autorun-usecase.sh[112]: [host] After Ipc_loadcallback status [0x00000000]
[ 35.046306] autorun-usecase.sh[112]: [host] After Ipc_startcallback status [0x00000000]
[ 35.075814] autorun-usecase.sh[112]: [host] After Ipc_startcallback status [0x00000000]
[ 35.085166] autorun-usecase.sh[112]: [host] After Ipc_startcallback status [0x00000000]
[ 35.266008] autorun-usecase.sh[112]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 35.267545] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 35.268706] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 35.269806] autorun-usecase.sh[112]: [m3vpss ] Received character 's'
[ 35.290482] autorun-usecase.sh[112]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 35.292026] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 35.295666] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 35.297341] autorun-usecase.sh[112]: [m3video] Received character 's'
[ 35.302906] autorun-usecase.sh[112]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 35.304264] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 35.305390] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 35.306471] autorun-usecase.sh[112]: [m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[ 35.307594] autorun-usecase.sh[112]: [m3vpss ] notify_attach rtnVal 0
[ 35.308677] autorun-usecase.sh[112]: [m3vpss ] initProxyServer rtnVal 0
[ 35.309791] autorun-usecase.sh[112]: [m3vpss ]
[ 35.318873] autorun-usecase.sh[112]: [m3vpss ] *** UTILS: CPU KHz = 400000 Khz ***
[ 35.321364] autorun-usecase.sh[112]: [m3vpss ]
[ 35.322880] autorun-usecase.sh[112]: [m3vpss ] 68: SYSTEM : System Common Init in progress !!!
[ 35.326675] autorun-usecase.sh[112]: [m3vpss ] 68: SYSTEM: IPC init in progress !!!
[ 35.329298] autorun-usecase.sh[112]: [m3vpss ] 68: SYSTEM: Attaching to [HOST] ...
[ 35.331909] autorun-usecase.sh[112]: [m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[ 35.338858] autorun-usecase.sh[112]: [m3vpss ] 118: SYSTEM: Attaching to [HOST] ...
[ 35.350137] autorun-usecase.sh[112]: [m3video]
[ 35.352246] autorun-usecase.sh[112]: [m3video] *** UTILS: CPU KHz = 400000 Khz ***
[ 35.360925] autorun-usecase.sh[112]: [m3video]
[ 35.362402] autorun-usecase.sh[112]: [m3video] 115: SYSTEM : System Common Init in progress !!!
[ 35.363758] autorun-usecase.sh[112]: [m3video] 115: SYSTEM: IPC init in progress !!!
[ 35.369718] autorun-usecase.sh[112]: [m3video] 116: SYSTEM: Attaching to [HOST] ...
[ 35.375594] autorun-usecase.sh[112]: [c6xdsp ] ***** SYSTEM : Frequency <ORG> - 500000000, <NEW> - 500000000
[ 35.383569] autorun-usecase.sh[112]: [m3video] 165: SYSTEM: Attaching to [HOST] ...
[ 35.388544] autorun-usecase.sh[112]: [c6xdsp ]
[ 35.391519] autorun-usecase.sh[112]: [c6xdsp ] *** UTILS: CPU KHz = 500000 Khz ***
[ 35.393018] autorun-usecase.sh[112]: [c6xdsp ]
[ 35.394349] autorun-usecase.sh[112]: [c6xdsp ] 1: SYSTEM : System Common Init in progress !!!
[ 35.395897] autorun-usecase.sh[112]: [c6xdsp ] 1: SYSTEM: IPC init in progress !!!
[ 35.397375] autorun-usecase.sh[112]: [c6xdsp ] 1: SYSTEM: Attaching to [HOST] ...
[ 35.398584] autorun-usecase.sh[112]: [m3vpss ] 197: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[ 35.399765] autorun-usecase.sh[112]: [m3vpss ] 197: SYSTEM: Attaching to [DSP] ...
[ 35.400984] autorun-usecase.sh[112]: [c6xdsp ] 51: SYSTEM: Attaching to [HOST] ...
[ 35.402177] autorun-usecase.sh[112]: [c6xdsp ] 57: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[ 35.403348] autorun-usecase.sh[112]: [m3video] 233: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[ 35.404597] autorun-usecase.sh[112]: [c6xdsp ] 57: SYSTEM: Attaching to [VIDEO-M3] ...
[ 35.405766] autorun-usecase.sh[112]: [m3video] 233: SYSTEM: Attaching to [DSP] ...
[ 35.406938] autorun-usecase.sh[112]: [m3vpss ] 247: SYSTEM: Attaching to [DSP] ...
[ 35.408118] autorun-usecase.sh[112]: [c6xdsp ] 107: SYSTEM: Attaching to [VIDEO-M3] ...
[ 35.409273] autorun-usecase.sh[112]: [c6xdsp ] 113: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[ 35.410466] autorun-usecase.sh[112]: [m3video] 282: SYSTEM: Attaching to [DSP] ...
[ 35.411622] autorun-usecase.sh[112]: [c6xdsp ] 114: SYSTEM: Attaching to [VPSS-M3] ...
[ 35.412777] autorun-usecase.sh[112]: [m3video] 283: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[ 35.414019] autorun-usecase.sh[112]: [m3video] 283: SYSTEM: Attaching to [VPSS-M3] ...
[ 35.416764] autorun-usecase.sh[112]: [m3vpss ] 297: SYSTEM: Attaching to [DSP] ...
[ 35.417966] autorun-usecase.sh[112]: [c6xdsp ] 163: SYSTEM: Attaching to [VPSS-M3] ...
[ 35.419151] autorun-usecase.sh[112]: [m3video] 332: SYSTEM: Attaching to [VPSS-M3] ...
[ 35.420337] autorun-usecase.sh[112]: [c6xdsp ] 178: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[ 35.421514] autorun-usecase.sh[112]: [m3vpss ] 347: SYSTEM: Attaching to [DSP] ...
[ 35.422681] autorun-usecase.sh[112]: [c6xdsp ] 178: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[ 35.423891] autorun-usecase.sh[112]: [m3vpss ] 347: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[ 35.425110] autorun-usecase.sh[112]: [m3vpss ] 347: SYSTEM: Attaching to [VIDEO-M3] ...
[ 35.426320] autorun-usecase.sh[112]: [m3video] 382: SYSTEM: Attaching to [VPSS-M3] ...
[ 35.427487] autorun-usecase.sh[112]: [m3video] 398: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[ 35.428644] autorun-usecase.sh[112]: [m3vpss ] 398: SYSTEM: Attaching to [VIDEO-M3] ...
[ 35.429819] autorun-usecase.sh[112]: [m3video] 398: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[ 35.431008] autorun-usecase.sh[112]: [m3vpss ] 398: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[ 35.432194] autorun-usecase.sh[112]: [m3video] 399: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
[ 35.433350] autorun-usecase.sh[112]: [m3vpss ] 398: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[ 35.434617] autorun-usecase.sh[112]: [m3video] 399: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
[ 35.444806] autorun-usecase.sh[112]: [m3vpss ] 399: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
[ 35.446733] autorun-usecase.sh[112]: [m3vpss ] 399: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
[ 35.448838] autorun-usecase.sh[112]: [m3video] 401: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[ 35.783814] autorun-usecase.sh[112]: [m3vpss ] 401: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[ 35.785349] autorun-usecase.sh[112]: [m3video] 402: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[ 35.786636] autorun-usecase.sh[112]: [m3vpss ] 401: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[ 35.787951] autorun-usecase.sh[112]: [m3video] 402: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[ 35.789177] autorun-usecase.sh[112]: [m3vpss ] 402: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[ 35.790435] autorun-usecase.sh[112]: [m3video] 402: SYSTEM: IPC init DONE !!!
[ 35.791642] autorun-usecase.sh[112]: [m3vpss ] 402: SYSTEM: IPC init DONE !!!
[ 35.792838] autorun-usecase.sh[112]: [m3video] 413: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[ 35.794059] autorun-usecase.sh[112]: [m3vpss ] 413: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[ 35.795348] autorun-usecase.sh[112]: [m3video] 413: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[ 35.796578] autorun-usecase.sh[112]: [m3vpss ] 413: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[ 35.798015] autorun-usecase.sh[112]: [m3video] 415: SYSTEM : System Common Init Done !!!
[ 35.799414] autorun-usecase.sh[112]: [m3vpss ] 415: SYSTEM : System Common Init Done !!!
[ 35.800760] autorun-usecase.sh[112]: [c6xdsp ] 278: SYSTEM: Opening [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 35.801986] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 35.803168] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 35.804347] autorun-usecase.sh[112]: [c6xdsp ] Received character 's'
[ 35.805612] autorun-usecase.sh[112]: queue id:65538
[ 35.806796] autorun-usecase.sh[112]: Creat queue id:131076
[ 35.808047] autorun-usecase.sh[112]: queue id:131076
[ 35.809248] autorun-usecase.sh[112]: CPU is TI812x
[ 35.810487] autorun-usecase.sh[112]: vsenable : 0
[ 35.811725] autorun-usecase.sh[112]: Creat queue id:163845
[ 35.812912] autorun-usecase.sh[112]: queue id:163845
[ 35.814097] autorun-usecase.sh[112]: queue id:65538
[ 36.363602] autorun-usecase.sh[112]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 36.365180] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 36.366351] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 36.385624] autorun-usecase.sh[112]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 36.387154] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 36.388394] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 36.407819] autorun-usecase.sh[112]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 36.409351] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 36.412915] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 36.515106] autorun-usecase.sh[112]: MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[ 36.516735] autorun-usecase.sh[112]: [c6xdsp ] 278: SYSTEM: Creating MsgQ [DSP_MSGQ] ...
[ 36.517946] autorun-usecase.sh[112]: [c6xdsp ] 278: SYSTEM: Creating MsgQ [DSP_ACK_MSGQ] ...
[ 36.519095] autorun-usecase.sh[112]: [c6xdsp ] 279: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[ 36.520997] autorun-usecase.sh[112]: [c6xdsp ] 279: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[ 36.522311] autorun-usecase.sh[112]: [c6xdsp ] 279: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[ 36.523551] autorun-usecase.sh[112]: [c6xdsp ] 279: SYSTEM: IPC init DONE !!!
[ 36.524769] autorun-usecase.sh[112]: [c6xdsp ] 283: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[ 36.526011] autorun-usecase.sh[112]: [c6xdsp ] 283: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[ 36.527212] autorun-usecase.sh[112]: [c6xdsp ] 283: SYSTEM : System Common Init Done !!!
[ 36.528428] autorun-usecase.sh[112]: [m3video] 1615: SYSTEM : System Video Init in progress !!!
[ 36.529623] autorun-usecase.sh[112]: [m3vpss ] 1615: SYSTEM : System VPSS Init in progress !!!
[ 36.531156] autorun-usecase.sh[112]: [m3video] 1616: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
[ 36.532401] autorun-usecase.sh[112]: [m3video] 1616: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
[ 36.533639] autorun-usecase.sh[112]: [m3video] 1617: SYSTEM: ListElem Shared Addr = 0xbe98b680
[ 36.534842] autorun-usecase.sh[112]: [m3video] 1619: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
[ 36.536063] autorun-usecase.sh[112]: [m3video] 1619: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
[ 36.537266] autorun-usecase.sh[112]: [m3video] 1619: SYSTEM: ListElem Shared Addr = 0xbe98eb80
[ 36.538460] autorun-usecase.sh[112]: [m3video] 1629: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
[ 36.539681] autorun-usecase.sh[112]: [m3vpss ] === I2C0/2 Clk is active ===
[ 36.541023] autorun-usecase.sh[112]: [m3video] 1629: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
[ 36.542232] autorun-usecase.sh[112]: [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_2_1
[ 36.543427] autorun-usecase.sh[112]: [m3video] 1630: SYSTEM: ListElem Shared Addr = 0xbe992080
[ 36.544644] autorun-usecase.sh[112]: [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to ISS_PLATFORM_CPU_REV_2_1
[ 36.545858] autorun-usecase.sh[112]: [m3video] 1632: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_30] in region 0 ...
[ 36.547055] autorun-usecase.sh[112]: [m3vpss ] 1634: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
[ 36.548246] autorun-usecase.sh[112]: [m3video] 1632: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_30] in region 0 ...
[ 36.549439] autorun-usecase.sh[112]: [m3vpss ] 1634: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
[ 36.550681] autorun-usecase.sh[112]: [m3video] 1633: SYSTEM: ListElem Shared Addr = 0xbe9abd00
[ 36.552062] autorun-usecase.sh[112]: [m3vpss ] 1634: SYSTEM: ListElem Shared Addr = 0xbe9c5980
[ 36.553269] autorun-usecase.sh[112]: [m3video] 1634: HDVICP: Doing PRCM for IVAHD[0] ...
[ 36.554466] autorun-usecase.sh[112]: [m3vpss ] 1637: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
[ 36.555704] autorun-usecase.sh[112]: [m3video] 1635: HDVICP: PRCM for IVAHD[0] ... DONE.
[ 36.556902] autorun-usecase.sh[112]: [m3vpss ] 1637: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
[ 36.558099] autorun-usecase.sh[112]: [m3video] 1636: SYSTEM : Initializing Links !!!
[ 36.559289] autorun-usecase.sh[112]: [m3vpss ] 1638: SYSTEM: ListElem Shared Addr = 0xbe9c8e80
[ 36.560513] autorun-usecase.sh[112]: [m3video] 1636: SYSTEM : FREE SPACE : System Heap = 6282072 B, Mbx = 10240 msgs)
[ 36.561836] autorun-usecase.sh[112]: [c6xdsp ] 1482: SYSTEM : System DSP Init in progress !!!
[ 36.563030] autorun-usecase.sh[112]: [m3video] 1636: SYSTEM : FREE SPACE : SR0 Heap = 15955840 B (15 MB)
[ 36.564219] autorun-usecase.sh[112]: [m3vpss ] 1651: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
[ 36.565499] autorun-usecase.sh[112]: [c6xdsp ] 1488: SYSTEM: Creating ListMP [DSP_IPC_OUT_24] in region 0 ...
[ 36.566756] autorun-usecase.sh[112]: [m3vpss ] 1652: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
[ 36.567963] autorun-usecase.sh[112]: [c6xdsp ] 1488: SYSTEM: Creating ListMP [DSP_IPC_IN_24] in region 0 ...
[ 36.569163] autorun-usecase.sh[112]: [m3video] 1636: SYSTEM : FREE SPACE : Frame Buffer = 110100352 B (104 MB)
[ 36.903392] autorun-usecase.sh[112]: [m3vpss ] 1652: SYSTEM: ListElem Shared Addr = 0xbe9cc380
[ 36.904778] autorun-usecase.sh[112]: [c6xdsp ] 1488: SYSTEM: ListElem Shared Addr = 0xbea0b780
[ 36.905992] autorun-usecase.sh[112]: [m3vpss ] 1655: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
[ 36.907192] autorun-usecase.sh[112]: [c6xdsp ] 1489: SYSTEM: Creating ListMP [DSP_IPC_OUT_25] in region 0 ...
[ 36.908415] autorun-usecase.sh[112]: [m3video] 1637: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[ 36.909633] autorun-usecase.sh[112]: [m3vpss ] 1655: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
[ 36.910879] autorun-usecase.sh[112]: [c6xdsp ] 1489: SYSTEM: Creating ListMP [DSP_IPC_IN_25] in region 0 ...
[ 36.912077] autorun-usecase.sh[112]: [m3vpss ] 1655: SYSTEM: ListElem Shared Addr = 0xbe9ebd80
[ 36.913291] autorun-usecase.sh[112]: [c6xdsp ] 1489: SYSTEM: ListElem Shared Addr = 0xbea2b700
[ 36.914589] autorun-usecase.sh[112]: [m3video] 1637: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[ 36.915776] autorun-usecase.sh[112]: [m3vpss ] 1658: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_26] in region 0 ...
[ 36.916967] autorun-usecase.sh[112]: [m3video] 1638: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[ 36.918162] autorun-usecase.sh[112]: [m3vpss ] 1658: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_26] in region 0 ...
[ 36.919392] autorun-usecase.sh[112]: [m3vpss ] 1659: SYSTEM: ListElem Shared Addr = 0xbea4ab80
[ 36.920768] autorun-usecase.sh[112]: [m3video] Entered the MctnfLink_init()
[ 37.159816] autorun-usecase.sh[112]: [c6xdsp ] ApproDrvInit: 7
[ 37.161398] autorun-usecase.sh[112]: queue id:163845
[ 40.355505] autorun-usecase.sh[112]: queue id:0
[ 42.463423] autorun-usecase.sh[112]: ApproDrvInit: 3
[ 42.476310] autorun-usecase.sh[112]: queue id:163845
[ 42.689252] autorun-usecase.sh[112]: 1490: SYSTEM: Creating ListMP [DSP_IPC_OUT_26] in region 0 ...
[ 42.690786] autorun-usecase.sh[112]: [m3vpss ] 1665: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
[ 42.692096] autorun-usecase.sh[112]: [c6xdsp ] 1491: SYSTEM: Creating ListMP [DSP_IPC_IN_26] in region 0 ...
[ 42.693358] autorun-usecase.sh[112]: [m3vpss ] 1665: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
[ 42.694624] autorun-usecase.sh[112]: [c6xdsp ] 1491: SYSTEM: ListElem Shared Addr = 0xbea6a580
[ 42.695882] autorun-usecase.sh[112]: [m3vpss ] 1666: SYSTEM: ListElem Shared Addr = 0xbeabd880
[ 42.697210] autorun-usecase.sh[112]: [c6xdsp ] 1492: SYSTEM: Creating ListMP [DSP_IPC_OUT_29] in region 0 ...
[ 42.698518] autorun-usecase.sh[112]: [m3vpss ] 1668: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_30] in region 0 ...
[ 42.699825] autorun-usecase.sh[112]: [c6xdsp ] 1492: SYSTEM: Creating ListMP [DSP_IPC_IN_29] in region 0 ...
[ 42.700244] autorun-usecase.sh[112]: [m3vpss ] 1669: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_30] in region 0 ...
[ 42.700667] autorun-usecase.sh[112]: [c6xdsp ] 1492: SYSTEM: ListElem Shared Addr = 0xbea89f80
[ 42.701039] autorun-usecase.sh[112]: [m3vpss ] 1669: SYSTEM: ListElem Shared Addr = 0xbead7500
[ 42.701411] autorun-usecase.sh[112]: [c6xdsp ] 1493: SYSTEM: Creating ListMP [DSP_IPC_OUT_30] in region 0 ...
[ 42.701855] autorun-usecase.sh[112]: [m3vpss ] 1671: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
[ 42.702228] autorun-usecase.sh[112]: [c6xdsp ] 1493: SYSTEM: Creating ListMP [DSP_IPC_IN_30] in region 0 ...
[ 42.702601] autorun-usecase.sh[112]: [m3vpss ] 1671: SYSTEM : FVID2 Init in progress !!!
[ 42.703013] autorun-usecase.sh[112]: [c6xdsp ] 1493: SYSTEM: ListElem Shared Addr = 0xbeaa3c00
[ 42.703382] autorun-usecase.sh[112]: [c6xdsp ] !!WARNING.Resource already registered:2
[ 42.703784] autorun-usecase.sh[112]: [c6xdsp ] 1493: SYSTEM : Initializing Links !!!
[ 42.704155] autorun-usecase.sh[112]: [c6xdsp ] 1495: SYSTEM : FREE SPACE : System Heap = 6282440 B, Mbx = 10240 msgs)
[ 42.704527] autorun-usecase.sh[112]: [c6xdsp ] 1499: SPOFLINK : INIT in progress !!!
[ 42.704925] autorun-usecase.sh[112]: [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_2_1
[ 42.705297] autorun-usecase.sh[112]: [c6xdsp ] 1510: SYSTEM : Initializing Links ... DONE !!!
[ 42.705665] autorun-usecase.sh[112]: [c6xdsp ] 1510: SYSTEM : System DSP Init Done !!!
[ 42.706072] autorun-usecase.sh[112]: [m3video] 1698: SYSTEM : Initializing Links ... DONE !!!
[ 42.706442] autorun-usecase.sh[112]: [m3video] 1698: SYSTEM : System Video Init Done !!!
[ 42.706849] autorun-usecase.sh[112]: [m3vpss ] 1741: SYSTEM : FVID2 Init in progress DONE !!!
[ 42.707269] autorun-usecase.sh[112]: [m3vpss ] 1741: SYSTEM : Device Init in progress !!!
[ 42.707657] autorun-usecase.sh[112]: [m3vpss ] Iss_init called !!!!!!
[ 42.708024] autorun-usecase.sh[112]: [m3vpss ] CPIS_init DONE !!!!!!
[ 42.708441] autorun-usecase.sh[112]: [m3vpss ] initPrms.isI2cInitReq = 1
[ 42.708807] autorun-usecase.sh[112]: [m3vpss ] initPrms.isI2cInitReq = 1
[ 42.709298] autorun-usecase.sh[112]: [m3vpss ] Vps_deviceInit Daughter card not detected/connected!
[ 42.709683] autorun-usecase.sh[112]: [m3vpss ] 4495: SYSTEM : Device Init in progress DONE !!!
[ 42.710083] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:1
[ 42.710496] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:2
[ 42.710867] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:4
[ 42.711235] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:6
[ 42.711652] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:8
[ 42.712020] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:10
[ 42.712385] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:12
[ 42.712803] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:14
[ 42.713190] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:16
[ 42.713556] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:18
[ 42.713962] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:20
[ 42.714329] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:22
[ 42.714725] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:24
[ 43.048883] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:26
[ 43.049298] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:28
[ 43.049679] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:30
[ 43.050080] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:32
[ 43.050454] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:34
[ 43.050840] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:36
[ 43.051209] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:38
[ 43.051574] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:40
[ 43.052017] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:42
[ 43.052391] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:44
[ 43.052759] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:46
[ 43.053172] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:48
[ 43.053540] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:50
[ 43.053905] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:52
[ 43.054344] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:53
[ 43.054711] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:55
[ 43.055076] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:57
[ 43.055490] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:59
[ 43.055855] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:61
[ 43.056220] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:63
[ 43.056628] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:65
[ 43.056992] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:67
[ 43.057357] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:69
[ 43.057760] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:71
[ 43.058127] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:73
[ 43.058519] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:74
[ 43.058885] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:76
[ 43.059289] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:77
[ 43.059712] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:79
[ 43.060105] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:81
[ 43.060474] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:83
[ 43.060894] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:85
[ 43.061261] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:86
[ 43.061628] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:88
[ 43.062043] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:90
[ 43.062447] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:92
[ 43.062815] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:94
[ 43.063220] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:96
[ 43.063587] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:98
[ 43.063981] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:100
[ 43.064482] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:102
[ 43.064868] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:104
[ 44.373206] autorun-usecase.sh[112]: queue id:0
[ 44.582044] autorun-usecase.sh[112]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 44.582783] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 44.583311] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 44.583842] autorun-usecase.sh[112]: [m3vpss ] Received character 't'
[ 44.601259] autorun-usecase.sh[112]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 44.601917] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 44.602366] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 44.602792] autorun-usecase.sh[112]: [m3video] Received character 't'
[ 44.622002] autorun-usecase.sh[112]: [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[ 44.622676] autorun-usecase.sh[112]: [m3video] Remote Debug Shared Memory @ 0xbff05020
[ 44.623128] autorun-usecase.sh[112]: [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[ 44.623593] autorun-usecase.sh[112]: [c6xdsp ] Received character 't'
[ 44.649394] autorun-usecase.sh[112]: rmmod: ERROR: Module osa_kermod is not currently loaded
[ 44.699566] DMA: Module install successful, device major num = 244
[ 44.705926] DRV: Module install successful
[ 44.710043] DRV: Module built on May 9 2017 11:51:38
[ 44.779600]
[ 44.779600] soc_is_ti814x
[ 44.872434] HDMI W1 rev 4.0
[ 44.875321] HDMI CEC Spec version 1.2
[ 45.244731] I2C No Ack
[ 45.247224] HDMI failed to read E-EDID
[ 45.741546] autorun-usecase.sh[112]: [host]
[ 45.742309] autorun-usecase.sh[112]: [host] ORG 0x46c00524: 0
[ 45.742851] autorun-usecase.sh[112]: [host] NEW 0x46c00524: 2
[ 45.743455] autorun-usecase.sh[112]: [host]
[ 45.745549] autorun-usecase.sh[112]: [host] Application Start Completed
[ 45.848911] autorun-usecase.sh[112]: [host] 0: SYSTEM: System Common Init in progress !!!
[ 45.849698] autorun-usecase.sh[112]: [host] 0: SYSTEM: IPC init in progress !!!
[ 45.850847] autorun-usecase.sh[112]: [host] 9: SYSTEM: CPU [DSP] syslink proc ID is [0] !!!
[ 45.851654] autorun-usecase.sh[112]: [host] 10[ 45.878751] DMA: ChannelID allocated:4
: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!!
[ 45.852301] autorun-usecase.sh[112]: [host] 10: SYSTEM: CPU [VPSS-M3][ 45.894701] DMA: ChannelID allocated:5
syslink proc ID is [2] !!!
[ 45.853150] autorun-usecase.sh[112]: [host] 11: SYSTEM: CPU [HOST] syslink proc ID is [3] !!!
[ 45.853732] autorun-usecase.sh[112]: [host] 11: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[ 45.855243] autorun-usecase.sh[112]: [host] 13: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
[ 45.856070] autorun-usecase.sh[112]: [host] 13: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
[ 45.857883] autorun-usecase.sh[112]: [host] 13: SYSTEM: Opening MsgQ [DSP_MSGQ] ...
[ 45.859485] autorun-usecase.sh[112]: [host] 14: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
[ 45.860749] autorun-usecase.sh[112]: [host] 15: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[ 45.861771] autorun-usecase.sh[112]: [host] 16: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[ 45.863471] autorun-usecase.sh[112]: [host] 16: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[ 45.864048] autorun-usecase.sh[112]: [host] 16: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[ 45.865287] autorun-usecase.sh[112]: [host] 16: SYSTEM: IPC init DONE !!!
[ 45.866892] autorun-usecase.sh[112]: [host] 17: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...
[ 45.871228] autorun-usecase.sh[112]: [host] 18: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...
[ 45.871928] autorun-usecase.sh[112]: [host] 18: SYSTEM: ListElem Shared Addr = 0xb569b180
[ 45.872551] autorun-usecase.sh[112]: [host] 19: SYSTEM: Creating ListMP [HOST_IPC_OUT_30] in region 0 ...
[ 45.873102] autorun-usecase.sh[112]: [host] 19: SYSTEM: Creating ListMP [HOST_IPC_IN_30] in region 0 ...
[ 45.882152] autorun-usecase.sh[112]: [host] 19: SYSTEM: ListElem Shared Addr = 0xb56b4e00
[ 45.882708] autorun-usecase.sh[112]: [host] 21: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
[ 45.883261] autorun-usecase.sh[112]: [host] 21: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
[ 45.883777] autorun-usecase.sh[112]: [host] 22: SYSTEM: ListElem Shared Addr = 0xb56cea80
[ 45.884294] autorun-usecase.sh[112]: [host] 23: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
[ 45.884845] autorun-usecase.sh[112]: [host] 23: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
[ 45.885352] autorun-usecase.sh[112]: [host] 23: SYSTEM: ListElem Shared Addr = 0xb56ee480
[ 45.885899] autorun-usecase.sh[112]: [host] 24: SYSTEM: Creating ListMP [HOST_IPC_OUT_26] in region 0 ...
[ 45.886408] autorun-usecase.sh[112]: [host] 24: SYSTEM: Creating ListMP [HOST_IPC_IN_26] in region 0 ...
[ 45.886986] autorun-usecase.sh[112]: [host] 24: SYSTEM: ListElem Shared Addr = 0xb570de80
[ 45.887592] autorun-usecase.sh[112]: [host] 26: SYSTEM: System Common Init Done !!!
[ 45.888130] autorun-usecase.sh[112]: [host] Vsys_allocBuf - addr = 0xa73aa000,size = 65011712
[ 45.888674] autorun-usecase.sh[112]: ##########pInfo->totalsize 63897600
[ 45.889232] autorun-usecase.sh[112]: [host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4
[ 45.906531] autorun-usecase.sh[112]: queue id:0
[ 45.909739] autorun-usecase.sh[112]: queue id:32769
[ 45.913239] autorun-usecase.sh[112]: [host] CacheMng_MemCpy_open:OSA_dmaOpen passed with ch id = 5
[ 45.922681] autorun-usecase.sh[112]: [host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered...
[ 45.925359] autorun-usecase.sh[112]: [host] Vsys_allocBuf - addr = 0xb6f3d000,size = 33603
[ 45.927158] autorun-usecase.sh[112]: [host] DCC buffer allocated for size 33603
[ 45.927796] autorun-usecase.sh[112]: [host] DCC Default File Intialization Done
[ 45.928378] autorun-usecase.sh[112]: [host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT
[ 45.995112] autorun-usecase.sh[112]: [host]
[ 45.995963] autorun-usecase.sh[112]: ********** FULL FEATURE USECASE ********
[ 45.996517] autorun-usecase.sh[112]: [host] ********* Entered Tri Streaming usecase - H264 1080p @60fps + H264 D1 @30fps + MJPEG 1080p @5fps ********
[ 45.997181] autorun-usecase.sh[112]: [host] 153: MCFW : CPU Revision [ES2.1] !!!
[ 45.997729] autorun-usecase.sh[112]: [host] 153: MCFW : Detected [UNKNOWN] Board !!!
[ 45.998291] autorun-usecase.sh[112]: [host] 153: MCFW : Base Board Revision [REV A] !!!
[ 46.485081] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:106
[ 46.485635] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:108
[ 46.486082] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:110
[ 46.486543] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:112
[ 46.486980] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:114
[ 46.487414] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:116
[ 46.487843] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:118
[ 46.488273] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:120
[ 46.488742] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:122
[ 46.489174] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:124
[ 46.489608] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:126
[ 46.490493] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:128
[ 46.491152] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:130
[ 46.491725] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:132
[ 46.492265] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:134
[ 46.492822] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:136
[ 46.493332] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:138
[ 46.493887] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:140
[ 46.494395] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:141
[ 46.495011] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:143
[ 46.495524] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:145
[ 46.496076] autorun-usecase.sh[112]: [[ 46.635335] DMA: ChannelID allocated:6
m3vpss ] I2C write Error,index:147
[ 46.496583] autorun-useca[ 46.640613] DMA: ChannelID allocated:7
se.sh[112]: [m3vpss ] I2C write Error,index:149
[ 46.497139] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:151
[ 46.497667] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:153
[ 46.498219] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:155
[ 46.498729] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:157
[ 46.499282] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:159
[ 46.499789] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:160
[ 46.500364] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:162
[ 46.500894] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:164
[ 46.501446] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:166
[ 46.501996] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:168
[ [ 46.717698] DMA: ChannelID allocated:14
46.502576] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:170
[ 46.503085] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:172
[ 46.503674] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:174
[ 46.504188] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:176
[ 46.504754] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:178
[ 46.505312] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:180
[ 46.505881] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:182
[ 46.506405] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:184
[ 46.506990] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:186
[ 46.507502] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:188
[ 46.508071] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:190
[ 46.508580] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:192
[ 46.509172] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:194
[ 46.509681] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:196
[ 46.510271] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:198
[ 46.510779] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:200
[ 46.511350] autorun-usecase.sh[112]: [m3vpss ] I2C write Error,index:202
[ 46.511867] autorun-usecase.sh[112]: [m3vpss ] DONE ar0331_lvds/src/issdrv_ar0331Api.c:AR0331_Transplant_DRV_imgsSetRegs:704 !!!
[ 46.512461] autorun-usecase.sh[112]: [m3vpss ] 9593: SYSTEM : System VPSS Init Done !!!
[ 46.513043] autorun-usecase.sh[112]: [m3vpss ] 9593: UTILS: DMA: HWI Create for INT62 !!!
[ 46.513607] autorun-usecase.sh[112]: [m3vpss ] 9593: SYSTEM : Initializing Links !!!
[ 46.514122] autorun-usecase.sh[112]: [m3vpss ] 9593: SYSTEM : FREE SPACE : System Heap = 1677496 B, Mbx = 10240 msgs)
[ 46.856220] autorun-usecase.sh[112]: [m3vpss ] 9594: SYSTEM : FREE SPACE : SR0 Heap = 14742656 B (14 MB)
[ 46.856802] autorun-usecase.sh[112]: [m3vpss ] 9594: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB)
[ 46.857393] autorun-usecase.sh[112]: [m3vpss ] 9594: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[ 46.857970] autorun-usecase.sh[112]: [m3vpss ] 9595: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[ 46.858497] autorun-usecase.sh[112]: [m3vpss ] 9727: SYSTEM : Initializing Links ... DONE !!!
[ 46.859051] autorun-usecase.sh[112]: [m3vpss ] VPS_DCTRL_INST_0
[ 46.859645] autorun-usecase.sh[112]: [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2
[ 46.860257] autorun-usecase.sh[112]: [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
[ 46.860785] autorun-usecase.sh[112]: [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
[ 46.861371] autorun-usecase.sh[112]: [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_DVO2
[ 46.861898] autorun-usecase.sh[112]: [m3vpss ] 11085: CAMERA: Create in progress !!!
[ 46.862508] autorun-usecase.sh[112]: [m3vpss ] Channel Num Stream 0 Ch 0 ChannelNum 0
[ 46.863122] autorun-usecase.sh[112]: [m3vpss ] Channel Num Stream 1 Ch 0 ChannelNum 1
[ 46.863682] autorun-usecase.sh[112]: [m3vpss ] 11085: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!!
[ 46.864209] autorun-usecase.sh[112]: [m3vpss ] 11086: CAMERA: VIP 0: VID DEC 268436737 (0x10): 0002:20202020:20202020, AUD_STATUS 538976288
[ 46.864783] autorun-usecase.sh[112]: [m3vpss ] Iss_captCreate:1661
[ 46.865309] autorun-usecase.sh[112]: [m3vpss ] 11294: CAMERA: Create Done !!!
[ 46.865905] autorun-usecase.sh[112]: [m3vpss ] 11381: CAMERA: Detect video in progress !!!
[ 46.866425] autorun-usecase.sh[112]: [m3vpss ] 11381: CAMERA: Detect video Done !!!
[ 46.867026] autorun-usecase.sh[112]: [m3vpss ] 11454: DUP : Create Done !!!
[ 46.867541] autorun-usecase.sh[112]: [m3vpss ] 11389: VNF:
[ 46.868113] autorun-usecase.sh[112]: [m3vpss ] Create in progress ... !!!
[ 46.868630] autorun-usecase.sh[112]: [m3vpss ] 11389: VNF:
[ 46.869200] autorun-usecase.sh[112]: [m3vpss ] Input Channel CH0 of 1952 x 1112, pitch = (1984, 1984) [0,0][PROGRESSIVE] [7] ...
[ 46.869716] autorun-usecase.sh[112]: [m3vpss ] 11390: VNF:
[ 46.870314] autorun-usecase.sh[112]: [m3vpss ] [VNF] eOperateMode=6 [6-TNF3,7-NSF2]chVnfCreateParams->ulStartX = 0 chVnfCreateParams->ulStartY = 0 chVnfCreateParams->ulInputStride = 1984 chVnfCreateParams->ulInputWidth=1952,chVnfCreateParams->ulInputHeight=1112
[ 46.870858] autorun-usecase.sh[112]: [m3vpss ] 11557: VNF:
[ 46.872785] autorun-usecase.sh[112]: [m3vpss ] [VNF] outChInfo->StartX = 0 outChInfo->startY = 0 outChInfo->pitch[0] = 1952 outChInfo->width=1920,outChInfo->height=1080
[ 46.873474] autorun-usecase.sh[112]: [m3vpss ] 11559: VNF:
[ 46.874460] autorun-usecase.sh[112]: [m3vpss ] Create ... D
[ 46.874999] autorun-usecase.sh[112]: [host] Vsys_eventHandler:OSA_dmaOpen passed with ch id = 6
[ 46.875570] autorun-usecase.sh[112]: [host] Vsys_eventHandler:OSA_dmaOpen passed with ch id = 7
[ 46.876111] autorun-usecase.sh[112]: [host] Vsys_eventHandler:OSA_dmaOpen passed with ch id = 14
[ 47.029442] autorun-usecase.sh[112]: [host] IpcBitsInLink_tskMain:Entered
[ 47.030716] autorun-usecase.sh[112]: [host] 1187: IPC_BITS_IN : Create in progress !!!
[ 47.031289] autorun-usecase.sh[112]: [host] 1187: IPC_BITS_IN : ListMPOpen start !!!
[ 47.031885] autorun-usecase.sh[112]: [host] 1187: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_29] ...
[ 47.032696] autorun-usecase.sh[112]: [host] 1187: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_29] ...
[ 47.033226] autorun-usecase.sh[112]: [host] 1187: IPC_BITS_IN : ListMPOpen done !!!
[ 47.035054] autorun-usecase.sh[112]: [host] 1188: IPC_BITS_IN : System_linkGetInfo done !!!
[ 47.035640] autorun-usecase.sh[112]: [host] 1188: IPC_BITS_IN : Create Done !!!
[ 47.036269] autorun-usecase.sh[112]: [host] USECASE SETUP DONE
[ 47.246318] autorun-usecase.sh[112]: [host]
[ 47.247136] autorun-usecase.sh[112]: Application Run Completed
[ 47.347110] autorun-usecase.sh[112]: [host] ITT server task running !!!
[ 47.347842] autorun-usecase.sh[112]: [host]
[ 47.348371] autorun-usecase.sh[112]: ITT ittServer_run
[ 47.348953] autorun-usecase.sh[112]: [host] ITT Server Message initialization successful
[ 47.349486] autorun-usecase.sh[112]: [host]
[ 47.350064] autorun-usecase.sh[112]: ITT capture task created
[ 47.350671] autorun-usecase.sh[112]: [host] DCC server Message ques is open succefully
[ 47.351243] autorun-usecase.sh[112]: [host] Setting cmd <1> in message <b54b5100>
[ 47.351899] autorun-usecase.sh[112]: [host] Posting message <b54b5100> in QId <20002>
[ 47.354723] autorun-usecase.sh[112]: [host] Response from M3 is : 1
[ 47.357933] autorun-usecase.sh[112]: [host] Response from M3 is : 1
[ 47.358513] autorun-usecase.sh[112]: [host] Default parameters were sent sucessfully
[ 47.359103] autorun-usecase.sh[112]: [host] Server Socket created with ID <22>
[ 60.358251] autorun-usecase.sh[112]: TimeOut occure in boot_proc.
[ 60.358969] autorun-usecase.sh[112]: Program exit.
[ 64.374887] autorun-usecase.sh[112]: TimeOut occure in boot_proc.
[ 64.375562] autorun-usecase.sh[112]: Program exit.
[ 77.449096] autorun-usecase.sh[112]: [host]
[ 77.449820] autorun-usecase.sh[112]: Usecase is Active !!!
[ 108.451505] autorun-usecase.sh[112]: [host]
[ 108.452146] autorun-usecase.sh[112]: Usecase is Active !!!
[ 114.378230] autorun-usecase.sh[112]: ApproDrvExit: 7
[ 114.378893] autorun-usecase.sh[112]: Error: WaitStreamReady Fail.
[ 114.380119] autorun-usecase.sh[112]: Error: SemWait: Invalid Semaphore handler
[ 114.385262] autorun-usecase.sh[112]: [host]
[ 114.385816] autorun-usecase.sh[112]: Force IDR on Channel: 0
[ 114.386367] autorun-usecase.sh[112]: [host]
[ 114.386919] autorun-usecase.sh[112]: Force IDR on Channel: 1Error: SemRelease: Invalid Semaphore handler
[ 114.433336] sh (359): drop_caches: 1
[ 114.539350] autorun-usecase.sh[112]: umount: can't unmount /mnt/mmc: Invalid argument
[ 114.596205] autorun-usecase.sh[112]: mount: /dev/mmcblk0 is already mounted or /mnt/mmc busy
[ 114.632374] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.
[ 117.016403] autorun-usecase.sh[112]: killall: dhcpcd: no process killed
[ 125.789511] Mass Storage Function, version: 2009/09/11
[ 125.794705] LUN: removable file: (no medium)
[ 125.799430] LUN: removable file: /dev/sbulla
[ 125.803812] Number of LUNs=1
[ 125.820113] g_mass_storage gadget: Mass Storage Gadget, version: 2009/09/11
[ 125.827185] g_mass_storage gadget: userspace failed to provide iSerialNumber
[ 125.834277] g_mass_storage gadget: g_mass_storage ready
[ 125.876950] autorun-usecase.sh[112]: [05/Dec/2016:07:39:56 +0000] boa: server version Boa/0.94.13
[ 125.877666] autorun-usecase.sh[112]: [05/Dec/2016:07:39:56 +0000] boa: server built May 9 2017 at 11:46:22.
[ 125.878170] autorun-usecase.sh[112]: [05/Dec/2016:07:39:56 +0000] boa: starting server pid=316, port 80
[ 126.043848] autorun-usecase.sh[112]: queue id:0
[ 126.491727] autorun-usecase.sh[112]: queue id:131076
[ 126.494473] autorun-usecase.sh[112]: ApproDrvInit: 10
[ 126.495704] autorun-usecase.sh[112]: queue id:163845
[ 126.500694] autorun-usecase.sh[112]: ApproDrvInit: 6
[ 126.502399] autorun-usecase.sh[112]: ApproDrvInit: 2
[ 126.504017] autorun-usecase.sh[112]: Initializing...
[ 126.505929] autorun-usecase.sh[112]: ApproDrvInit: 8
[ 126.508724] autorun-usecase.sh[112]: queue id:163845
[ 126.510233] autorun-usecase.sh[112]: ApproDrvInit: 9
[ 126.511637] autorun-usecase.sh[112]: queue id:163845
[ 126.533248] autorun-usecase.sh[112]: queue id:163845
[ 126.534014] autorun-usecase.sh[112]: ...done initializing
[ 126.539458] autorun-usecase.sh[112]: Initializing...
[ 126.541905] autorun-usecase.sh[112]: ...done initializing
[ 126.542798] autorun-usecase.sh[112]: queue id:163845
[ 126.544676] autorun-usecase.sh[112]: Initializing...
[ 126.545558] autorun-usecase.sh[112]: ...done initializing
[ 126.546522] autorun-usecase.sh[112]: Initializing...
[ 126.547101] autorun-usecase.sh[112]: ...done initializing
[ 126.547751] autorun-usecase.sh[112]: Play this stream using the URL:
[ 126.548316] autorun-usecase.sh[112]: rtsp://10.0.37.98:8553/PSIA/Streaming/channels/1?videoCodecType=MPEG4
[ 126.548848] autorun-usecase.sh[112]: (We use port 8300 for optional RTSP-over-HTTP tunneling.)
[ 126.556794] autorun-usecase.sh[112]: Initializing...
[ 126.557395] autorun-usecase.sh[112]: ...done initializing
[ 126.558027] autorun-usecase.sh[112]: Play this stream using the URL:
[ 126.558656] autorun-usecase.sh[112]: rtsp://10.0.37.98:8554/PSIA/Streaming/channels/1?videoCodecType=MPEG4
[ 126.559273] autorun-usecase.sh[112]: (We use port 8301 for optional RTSP-over-HTTP tunneling.)
[ 126.559879] autorun-usecase.sh[112]: Play this stream using the URL:
[ 126.560430] autorun-usecase.sh[112]: rtsp://10.0.37.98:8556/PSIA/Streaming/channels/2?videoCodecType=H.264
[ 126.560987] autorun-usecase.sh[112]: (We use port 8303 for optional RTSP-over-HTTP tunneling.)
[ 126.561577] autorun-usecase.sh[112]: Play this stream using the URL:
[ 126.562116] autorun-usecase.sh[112]: rtsp://10.0.37.98:8555/PSIA/Streaming/channels/0?videoCodecType=MJPEG
[ 126.562647] autorun-usecase.sh[112]: (We use port 8302 for optional RTSP-over-HTTP tunneling.)
[ 126.563567] autorun-usecase.sh[112]: Play this stream using the URL:
[ 126.564308] autorun-usecase.sh[112]: rtsp://10.0.37.98:8557/PSIA/Streaming/channels/2?videoCodecType=H.264
[ 126.565173] autorun-usecase.sh[112]: (We use port 8304 for optional RTSP-over-HTTP tunneling.)
[ 130.839515] autorun-usecase.sh[112]: in [onvif] soap_serve_request ....wsd:Resolve...
[ 130.964423] autorun-usecase.sh[112]: in [onvif] soap_serve_request ....wsd:Resolve...
[ 130.995900] autorun-usecase.sh[112]: in [onvif] soap_serve_request ....wsd:Resolve...
[ 131.230932] autorun-usecase.sh[112]: in [onvif] soap_serve_request ....wsd:Resolve...
[ 131.340223] autorun-usecase.sh[112]: in [onvif] soap_serve_request ....wsd:Resolve...
[ 131.683719] autorun-usecase.sh[112]: in [onvif] soap_serve_request ....wsd:Resolve...
[ 131.793160] autorun-usecase.sh[112]: in [onvif] soap_serve_request ....wsd:Resolve...