Other Parts Discussed in Thread: CSD
We made decision to move from PSDK 5.02 to 6.03 because to many packages in v5 is obsolette.
But we still unable to finish assembly of arago-core-tisdk-bundle.
We used provided build instruction. 6.03 version contain errors pleas fix.
We already pass problem with tenslorflow-lite-demo.bb receipt error adding
DISTRO_FEATURES_append= " opencv opencl" in conf.
But problem with chromium at compilation stage.
There are error with task chromium-ozone-wayland_75.0.3770.142.bb:do_compile
log.do_compile file has size 125MB.
last record in log:
In file included from ../../v8/src/compiler/effect-control-linearizer.cc:21:
../../v8/src/objects/ordered-hash-table.h:685:7: note: ‘class v8::internal::OrderedNameDictionary’ declared here
class OrderedNameDictionary
^~~~~~~~~~~~~~~~~~~~~
In file included from ../../v8/src/base/atomicops_internals_portable.h:35,
from ../../v8/src/base/atomicops.h:140,
from ../../v8/src/base/atomic-utils.h:11,
from ../../v8/src/globals.h:15,
from ../../v8/src/builtins/builtins.h:10,
from ../../v8/src/compiler/frame-states.h:8,
from ../../v8/src/compiler/common-operator.h:9,
from ../../v8/src/compiler/effect-control-linearizer.h:8,
from ../../v8/src/compiler/effect-control-linearizer.cc:5:
../../v8/src/base/macros.h: In instantiation of ‘Dest bit_cast(const Source&) [with Dest = v8::internal::SmallOrderedNameDictionary; Source = v8::internal::Object]’:
../../v8/src/objects/ordered-hash-table.h:781:3: required from here
../../v8/src/base/macros.h:107:9: warning: ‘void* memcpy(void*, const void*, size_t)’ copying an object of non-trivial type ‘class v8::internal::SmallOrderedNameDictionary’ from an array of ‘const class v8::internal::Object’ [-Wclass-memaccess]
memcpy(&dest, &source, sizeof(dest));
~~~~~~^~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
In file included from ../../v8/src/compiler/effect-control-linearizer.cc:21:
../../v8/src/objects/ordered-hash-table.h:778:7: note: ‘class v8::internal::SmallOrderedNameDictionary’ declared here
class SmallOrderedNameDictionary
^~~~~~~~~~~~~~~~~~~~~~~~~~
ninja: build stopped: subcommand failed.
WARNING: /home/rock/tisdk6/build/arago-tmp-external-arm-toolchain/work/armv7at2hf-neon-linux-gnueabi/chromium-ozone-wayland/75.0.3770.142-r0.arago0/temp/run.do_compile.8821:1 exit 1 from 'ninja -v -j 9 chrome chrome_sandbox chromedriver'
ERROR: Function failed: do_compile (log file is located at /home/rock/tisdk6/build/arago-tmp-external-arm-toolchain/work/armv7at2hf-neon-linux-gnueabi/chromium-ozone-wayland/75.0.3770.142-r0.arago0/temp/log.do_compile.8821)