Tool/software: Linux
Hi,every one.
I am compling Qt4.8.6 with opengl es 2.0 follow this site:
and meet the same mistake.
As time has passed so long. I can not find this file "https://gforge.ti.com/gf/download/docmanfileversion/265/4572/qt_powervr_dbg.txt"
confirm my evn whether right.
my evn check info :
WSEGL settings
[default]
WindowSystem=libpvrPVR2D_FRONTWSEGL.so
#WindowSystem=libpvrPVR2D_FLIPWSEGL.so
------
ARM CPU information
Processor : ARMv7 Processor rev 7 (v7l)
BogoMIPS : 717.37
Features : swp half thumb fastmult vfp edsp thumbee neon vfpv3
CPU implementer : 0x41
CPU architecture: 7
CPU variant : 0x1
CPU part : 0xc08
CPU revision : 7
Hardware : OMAP3 Beagle Board
Revision : 0020
Serial : 0000000000000000
------
SGX driver information
Version 1.4.14.2616 (release) /home/ws/ti-dvsdk_omap3530-evm_4_01_00_09/omap35x_graphics_sdk_4.00.00.01/GFX_Linux_KM
System Version String: SGX revision = 1.2.1
------
Framebuffer settings
mode "800x600-60"
# D: 35.500 MHz, H: 36.979 kHz, V: 59.837 Hz
geometry 800 600 800 1310 16
timings 28169 80 48 3 11 32 4
rgba 5/11,6/5,5/0,0/0
endmode
Frame buffer device information:
Name : omapfb
Address : 0x80847000
Size : 2097152
Type : PACKED PIXELS
Visual : TRUECOLOR
XPanStep : 1
YPanStep : 1
YWrapStep : 0
LineLength : 1600
Accelerator : No
------
Rotation settings
0
------
Kernel Module information
Module Size Used by
omaplfb 8398 0
pvrsrvkm 116842 5 omaplfb
DmaDoppler 2508 0
------
Boot settings
console=ttyS2,115200n8 mpurate=1000 buddy=none camera=none vram=4M omapfb.mode=dvi:800x600MR-16@60 omapdss.def_disp=dvi omapfb.vram=0:2M,1:2M mem=208M@0x80000000 root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait
------
Linux Kernel version
Linux beagleboard 2.6.32 #1 PREEMPT Fri Aug 11 15:50:43 CST 2017 armv7l GNU/Linux
Thanks & Best Regards.
Devin