Other Parts Discussed in Thread: AFE7900, AFE7950
I am experimenting this with ZCU102 and using the documentation steps provided in the TI204c-Setup.docx
We got struck with the below step and we could not able to proceed. Please guide us how to solve this. :
#====== #Executing .. AFE79xx/bringup/setup.py #Start Time 2023-07-01 17:23:47.824000 AFE79xxLibraryPG1p0 spi - USB Instrument created. resetDevice Purge Kintex RegProgrammer - USB Instrument created. Kintex RegProgrammer - USB Instrument created. Kintex RegProgrammer - USB Instrument created. #Done executing .. AFE79xx/bringup/setup.py #End Time 2023-07-01 17:23:54.985000 #Execution Time = 7.16100001335 s #================ ERRORS:0, WARNINGS:0 ================# #====== #Executing .. selection #Start Time 2023-07-01 17:23:56.998000 #Done executing .. selection #End Time 2023-07-01 17:23:56.999000 #Execution Time = 0.00100016593933 s #================ ERRORS:0, WARNINGS:0 ================# #====== #Executing .. AFE79xx/bringup/devInit.py #Start Time 2023-07-01 17:24:05.054000 Power Card - USB Instrument created. Reset the FPGA and try again. Loaded Libraries Refreshed GUI #Done executing .. AFE79xx/bringup/devInit.py #End Time 2023-07-01 17:24:42.407000 #Execution Time = 37.353000164 s #================ ERRORS:1, WARNINGS:0 ================# #====== #Executing .. selection #Start Time 2023-07-01 17:25:01.687000 #Done executing .. selection #End Time 2023-07-01 17:25:01.690000 #Execution Time = 0.00300002098083 s #================ ERRORS:0, WARNINGS:0 ================# #====== #Executing .. AFE79xx/bringup/TI_IP_10Gbps_8Lane_ConfigLmk.py #Start Time 2023-07-01 17:25:06.957000 The External Sysref Frequency should be an integer factor of: 3.84MHz 2T2R1F Number: 0 Valid Configuration: True laneRateRx: 9830.4 laneRateFb: 9830.4 laneRateTx: 9830.4 2T2R1F Number: 1 Valid Configuration: True laneRateRx: 9830.4 laneRateFb: 9830.4 laneRateTx: 9830.4 LMK Clock Divider - Device registers reset. LMK Clock Divider - Device registers reset. REFCLOCK is used from LMK source, ensure board connections are ok to do the same #Done executing .. AFE79xx/bringup/TI_IP_10Gbps_8Lane_ConfigLmk.py #End Time 2023-07-01 17:25:08.717000 #Execution Time = 1.75999999046 s #================ ERRORS:0, WARNINGS:1 ================# #====== #Executing .. selection #Start Time 2023-07-01 17:25:12.427000 #Done executing .. selection #End Time 2023-07-01 17:25:12.429000 #Execution Time = 0.0019998550415 s #================ ERRORS:0, WARNINGS:0 ================# #====== #Executing .. AFE79xx/bringup/TI_IP_ConfigAfe.py #Start Time 2023-07-01 17:26:08.732000 The External Sysref Frequency should be an integer factor of: 3.84MHz 2T2R1F Number: 0 Valid Configuration: True laneRateRx: 9830.4 laneRateFb: 9830.4 laneRateTx: 9830.4 2T2R1F Number: 1 Valid Configuration: True laneRateRx: 9830.4 laneRateFb: 9830.4 laneRateTx: 9830.4 LMK and FPGA Configured. DONOT_OPEN_Atharv_FULL - Device registers reset. Mismatch between Entered (0x20) and device Read Chip Version(0x12 or 0x13). Please select correct Chip Version. #Error: exceptions must be old-style classes or derived from BaseException, not NoneType # "AFE79xx/bringup/TI_IP_ConfigAfe.py", line 3, in # File "C:\Users\KG\Documents\Texas Instruments\Afe79xxLatte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\\resourceFiles\mFuncDecorator.py", line 88, in inDecorator # a=func(*args,**kwargs) # File "C:\Users\KG\Documents\Texas Instruments\Afe79xxLatte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\mAfeLibrary.py", line 249, in deviceBringup # self.softReset() # File "C:\Users\KG\Documents\Texas Instruments\Afe79xxLatte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\\resourceFiles\mFuncDecorator.py", line 88, in inDecorator # a=func(*args,**kwargs) # File "C:\Users\KG\Documents\Texas Instruments\Afe79xxLatte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\mAfeLibrary.py", line 159, in softReset # raise # TypeError: exceptions must be old-style classes or derived from BaseException, not NoneType # # #Done executing .. AFE79xx/bringup/TI_IP_ConfigAfe.py #End Time 2023-07-01 17:26:12.764000 #Execution Time = 4.03199982643 s #================ ERRORS:1, WARNINGS:0 ================# #====== #Executing .. selection #Start Time 2023-07-01 17:26:17.189000 #Done executing .. selection #End Time 2023-07-01 17:26:17.191000 #Execution Time = 0.00200009346008 s #================ ERRORS:0, WARNINGS:0 ================#

if we say continue it stalls with below message:
Mismatch between Entered (0x20) and device Read Chip Version(0x12 or 0x13). Please select correct Chip Version.
#Error: exceptions must be old-style classes or derived from BaseException, not NoneType
# "AFE79xx/bringup/TI_IP_ConfigAfe.py", line 3, in
# File "C:\Users\KG\Documents\Texas Instruments\Afe79xxLatte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\\resourceFiles\mFuncDecorator.py", line 88, in inDecorator
# a=func(*args,**kwargs)
# File "C:\Users\KG\Documents\Texas Instruments\Afe79xxLatte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\mAfeLibrary.py", line 249, in deviceBringup
# self.softReset()
# File "C:\Users\KG\Documents\Texas Instruments\Afe79xxLatte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\\resourceFiles\mFuncDecorator.py", line 88, in inDecorator
# a=func(*args,**kwargs)
# File "C:\Users\KG\Documents\Texas Instruments\Afe79xxLatte\lib\\AFE79xxLibraries\\AFE79xxLibraryPG1p0\mAfeLibrary.py", line 159, in softReset
# raise
# TypeError: exceptions must be old-style classes or derived from BaseException, not NoneType
#
#
#Done executing .. AFE79xx/bringup/TI_IP_ConfigAfe.py
#End Time 2023-07-01 17:38:03.314000
#Execution Time = 235.396999836 s
#================ ERRORS:1, WARNINGS:0 ================#
Attached Log file
We are really in a critical situation where our demo is totally relay on your reply.