The TI E2E™ design support forums will undergo maintenance from July 11 to July 13. If you need design support during this time, open a new support request with our customer support center.

This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

PGA460: Air-Coupled Ultrasonic Transducers & Transformers Listing

Part Number: PGA460

Air-Coupled Ultrasonic Transducers & Transformers Listing for PGA460

The following tables lists readily available ultrasonic transducers and transformers which are compatible with the PGA460 ultrasonic sensing signal conditioner. The MS Excel version of the table is available here for advanced filtering and sorting:

TI_PGA460_Transducer_&_Transformer_Listing_20170824.xlsx

Air-Coupled Ultrasonic Transducers

Revision: Initial Release - Date: 08/24/2017
for additional hardware details, view the PGA460 Ultrasonic Module Hardware and Software Optimization Application Note at: www.ti.com/.../slaa732

Manufacturer Part Number Construction Resonant Frequency (kHz) Max Input Voltage (Vp-p) Beam Angle (X° × Y°) Transceive
Audiowell 3T(R)40100B01-TS009L01 Open 40 ± 1.0 30 Vrms 70 x 70 Y
Audiowell 8T4012OA01-TS003L01 Open 40 ± 1.0 30 Vrms 70 x 70 Y
Audiowell AW19T40-10OB01-01 Open 40 ± 1.0 40 90 x 90 Y
Audiowell AW8T40-10OA00 Open 40 ± 1.0 30 Vrms 90 x 90 Y
Audiowell AW8T40-12OB01-00 Open 40 ± 1.0 20 Vrms 70 x 70 Y
Audiowell AW8T40-16OA00 Open 40 ± 1.0 20 Vrms 80 x 80 Y
Audiowell AW8TR40-16OC01-01 Open 40 ± 1.0 20 Vrms 55 x 55 Y
Audiowell APA T/R48-15.5H279Z-L12-01 Closed 48 ± 1.0 160 60 x 60 Y
Audiowell APA T/R58-15F279Z-L12-01 Closed 58 ± 1.0 140 90 x 45 Y
Audiowell UPA T/R40-14.4A Closed 40 ± 1.0 140 70 x 70 Y
Audiowell UPA T/R40-14U Closed 40 ± 1.0 140 120 x 70 Y
Audiowell UPA T/R40-14U324-01 Closed 55 ± 1.0 140 120 x 70 Y
Audiowell UPA T/R48-14C279Z-L12-02 Closed 48 ± 1.0 140 100 x 50 Y
Audiowell UPA T/R55-15.5E279Z-L12-01 Closed 55 ± 1.0 140 90 x 45 Y
Audiowell UPA T/R60-10H Closed 60 ± 1.0 140 80 x 80 Y
Hurricane TA00840-10 Closed 80 ± 2.0 800 40 x 40 Y
Kobitone 255-400PT160-ROX Open 40 ± 1.0 20 Vrms 40 x 40 Y
Massa E-188/220 (200639-501) Closed 220 TBD 15 x 15 Y
Massa TR-89 Type 40 Closed 40 ± 2.0 35 (sqr); 45 (sine); 200mW 20 x 20 Y
Multicomp MCUSD14A40S09RS-30C Closed 40 ± 1.0 160 110 x 50 Y
Multicomp MCUSD14A48S09RS-30C Closed 48 ± 1.1 160 110 x 50 Y
Multicomp MCUSD16P40B12RO Open 40 ± 1.0 120 50 x 50 Y
Multicomp MCUSD17.5A48S11RS-30C Closed 48 ± 1.0 160 110 x 50 Y
Multicomp MCUSD18A40S09RS-30C Closed 40 ± 1.0 160 110 x 50 Y
Multicomp MCUSD19A175B11.5RS Closed 175 ± 10.0 500 7 x 7 Y
Multicomp MCUSD25P200B10.7RS-30C Closed 200 ± 8.0 TBD 14 x 14 Y
Multicomp MCUSR10P40B07RO  Open 38.3 ± 1.0 NA 50 x 50 N - Rx Only
Multicomp MCUSR16A39S12RO  Open 39 ± 1.0 NA 50 x 50 N - Rx Only
Multicomp MCUSR16P40B12RO  Open 39 ± 1.0 NA 50 x 50 N - Rx Only
Multicomp MCUSR18A40B12RS Closed 40 ± 1.0 160 80 x 80 Y
Multicomp MCUST10P40B07RO Open 40 ± 1.0 TBD 50 x 50 N - Tx Only
Multicomp MCUST16A40S12RO Open 40 ± 1.0 TBD 50 x 50 N - Tx Only
Multicomp MCUST16P40B12RO Open 40 ± 1.0 TBD 50 x 50 N - Tx Only
Multicomp SQ-40-R-10B Open 40 ± 1.0 NA 60 x 60 N - Rx Only
Multicomp SQ-40-T-10B Open 40 ± 1.0 TBD 60 x 60 N - Tx Only
Murata MA300D1-1 Closed 300 50 5 x 5 Y
Murata MA40H1S-R Open 40 7.2 (square) 45 x 45 Y
Murata MA40S4R Open 40 NA 80 x 80 N - Rx Only
Murata MA40S4S Open 40 20 (sqr) 80 x80 N - Tx Only
Murata MA58MF14-7N Closed 58.5 ± 1.5 120 80 x 35 Y
Prowave 043SR750 Closed 43 ± 4.0 1500 10 x 10 Y
Prowave 080SR365 Closed 80 ± 5.0 700 9 x 9 Y
Prowave 200GE180 Closed 200 ± 10.0 50 10 x 10 Y
Prowave 200LM450 Closed 200 ± 10.0 50 Watts 20 x 20 Y
Prowave 235SR130 Closed 235 ± 10.0 80 9 x 9 Y
Prowave 320SR093 Closed 320 50 11.5 x 11.5 Y
Prowave 320SR093 Closed 320 ± 10.0 50 11 x 11 Y
Prowave 328ER250  Closed 32.8 ± 1.0 NA 33 x 33 N - Rx Only
Prowave 328ET250  Closed 32.8 ± 1.0 20 Vrms 33 x 33 N - Tx Only
Prowave 328SR160 Open 32.8 ± 1.0 NA 100 x 100 N - Rx Only
Prowave 328SR180 Open 32.8 ± 1.0 NA 45 x 45 N - Rx Only
Prowave 328ST160 Open 32.8 ± 1.0 20 Vrms 100 x 100 N - Tx Only
Prowave 328ST180 Open 32.8 ± 1.0 20 Vrms 45 x 45 N - Tx Only
Prowave 400EP125 Closed 40 ± 1.0 100 108 x 108 Y
Prowave 400EP14D  Closed 40 ± 1.0 100 135 x 85 Y
Prowave 400EP18A  Closed 40 ± 1.0 100 85 x 85 Y
Prowave 400EP18D Closed 40 ± 1.0 100 135 x 75 Y
Prowave 400EP250  Closed 40 ± 1.0 100 23 x 23 Y
Prowave 400ER080 Closed 40 ± 3.0 NA 125 x 125 N - Rx Only
Prowave 400ER180 Closed 40 ± 1.0 NA 30 x 30 N - Rx Only
Prowave 400ER18S  Closed 40 ± 1.0 NA 35 x 35 N - Rx Only
Prowave 400ER250 Closed 40 ± 1.0 NA 30 x 30 N - Rx Only
Prowave 400ET080 Closed 40 ± 3.0 15 Vrms 125 x 125 N - Tx Only
Prowave 400ET180 Closed 40 ± 1.0 15 Vrms 30 x 30 N - Tx Only
Prowave 400ET18S  Closed 40 ± 1.0 15 Vrms 35 x 35 N - Tx Only
Prowave 400ET250 Closed 40 ± 1.0 20 Vrms 30 x 30 N - Tx Only
Prowave 400PT120   Open 40 ± 1.0 20 Vrms 85 x 85 Y
Prowave 400PT160  Open 40 ± 1.0 20 Vrms 40 x 40 Y
Prowave 400SR100  Open 40 ± 1.0 NA 72 x 72 N - Rx Only
Prowave 400SR120  Open 40 ± 1.0 NA 85 x 85 N - Rx Only
Prowave 400SR160 Open 40 ± 1.0 NA 55 x 55 N - Rx Only
Prowave 400ST100  Open 40 ± 1.0 10 Vrms 72 x 72 N - Tx Only
Prowave 400ST120  Open 40 ± 1.0 20 Vrms 85 x 85 N - Tx Only
Prowave 400ST160  Open 40 ± 1.0 20 Vrms 55 x 55 N - Tx Only
Prowave 480EP900 Closed 48 ± 1.0 100 19 x 38 Y
Prowave 500ES290 Open 50 ± 1.0 300 13 x 13 Y
Prowave 500ES430 Open 50 ± 1.0 300 13 x 13 Y
Prowave 500MB120  Closed 50 ± 1.0 20 Vrms 30 x 30 Y
PUI Audio UR-1240K-TT-R  Open 40 ± 1.0 NA 70 x 70 N - Rx Only
PUI Audio UR-1640K-TT-2-R Open 40 ± 1.0 NA 80 x 80 N - Rx Only
PUI Audio UT-1240K-TT-R Open 40 ± 1.0 30 Vrms 70 x 70 N - Tx Only
PUI Audio UT-1640K-TT-2-R  Open 40 ± 1.0 20 Vrms 80 x 80 N - Tx Only
PUI Audio UTR-1440K-TT-R  Closed 40 ± 0.7 140 70 x 70 Y
SensorTec ST-203 Closed 40 100 90 x 90 Y
SensorTec ST-205 Closed 40 100 100 x 50 Y
SensorTec ST-206 Closed 40 100 50 x 50 Y
SensorTec ST-207 Closed 40 100 100 x 50 Y
SensorTec ST-208 Closed 48 100 100 x 40 Y
SensorTec ST-209 Closed 58 100 80 x 40 Y
SensorTec ST-210 Closed 40 100 120 x 50 Y
SensorTec ST-212 Closed 58 100 100 x 40 Y
SensorTec ST-216 Closed 58 100 100 x 40 Y
SensorTec ST-301 Closed 70 140 8 x 8 Y
SensorTec ST-302 Closed 200 120 8 x 8 Y
SensorTec ST-401C Closed 30 200 10 x 10 Y
SensorTec ST-402C Closed 43 200 10 x 10 Y
SensorTec ST-403C Closed 70 200 10 x 10 Y
SensorTec ST-501 T/R Open 40 20 Vrms 55 x 55 Y
SensorTec ST-502 T/R Open 40 20 Vrms 72 x 75 Y
Steminc SMATR10H40X80 Closed 40 120 80 x 80 Y
Steminc SMATR10H60X80 Closed 60 140 80 x 80 Y
Steminc SMATR15F45H5 Closed 45 160 TBD Y
Steminc SMATR18H40XLK3 Closed 40 140 120 x 50 Y
Steminc SMATR200H19XDA Closed 200 ± 4.0 500 14 x 14 Y
Steminc SMATR300H19XDA Closed 300 ± 5.0 400 10 x 10 Y
Steminc SMATR400H99XDA Closed 400 ± 5.0 500 TBD Y
Steminc SMUTF40TR15A Closed 40 160 100 x 100 Y
Steminc SMUTF40TR15B Closed 40 160 50 x 100 Y
Steminc SMUTF40TR18A Closed 40 160 75 x 75 Y

Transformers for Air-Coupled Ultrasonic Transducers
Manufactuer Part Number Type Turns Ratio Secondary Inductance (mH) Specifications Frequency (kHz) Recommended Transducer Frequency (kHz)
Coilcraft WA8351-AL Fixed 1 : 1 : 8.42 3.0 ± 10% TBD 30 to 80
Mitsumi K5-R4 Tunable 1 : 1 : 10 2.2 ± 5% 10 to 100 30 to 80
Murata-Toko N1342DEA-0008BQE=P3 Tunable 1 : 1 : 10 2.5 ± 5% 252 30 to 80
Prowave K4000001 (33 69) Tunable 1 : 10 10.6 ± 6% 40 40
Prowave K4000002 (33 70) Tunable 1 : 10 5.3 ± 6% 40 40
SensComp 619391SMTLF Fixed TBD 22 ± 10% 55 TBD
TDK-EPCOS B78416A2232A003 Fixed 1 : 1 : 8.42 3.0 ± 10% 52 30 to 80
TDK-EPCOS B78416A2386A003 Fixed 1 : 1 : 9 0.23 ± 8% 300 180 to 480
Wurth Elektronik 750316928 Fixed 1 : 1 : 9 0.239 ± 8% 300 180 to 480