Hi TI team,
Application: 2:1 analog switch on PCIe Ref.Clock
Requirement: Switch additive Jitter: sub Psec
off isolation and xtalk : -40 dB and higher
Please recommend a part that closely meets the above requirement.
PCIe ref. clock is HCSL mode, 350mV DC offset with a swing of 100mV to 700mV; depending on channel insertion loss.
HCSL termination implements, 50ohms to GND, does a direct connection (No AC coupling) cover the fail safe requirements?
Thanks,
Bahram