Tool/software:
Hello expert,
The data sheet of TMUX1209 contains the following statement.
7.1 Absolute Maximum Ratings | MIN | MAX | UNIT | |
IS or ID (CONT) | Source or drain continuous current (Sx, D) | -30 | 30 | mA |
Does this mean that the maximum rating of each of the DA and DB pins is 30 mA or that the maximum rating of both pins combined would be 30mA?
Sincerely,
Ryoma Miyazawa