Hello E2E,
Need help to identify part that can be used to switch between a signal and power supply (SPDT-Single,Dual or Quad port - any). I see TS5A22362 can be used for upto 350mA with DBGA package but I am looking for more than 500mA and the IO impedance 50E maintained within the device.
Please suggest and give your opinion for above attaches use-cases.
Thanks.