Other Parts Discussed in Thread: TMUX154E
E2E,
Please help me find mux solutions for the requirements bleow below:
- Regarding the I2S mux (Audio signals)
- 3:1 mux with 4 inputs and 12 outputs
- 1.8V signals
- Operating temperature is 0-85C
- Max data rate of max 73.728MHz
- Regarding the PCIe sideband signals
- 2:1 mux with 3 inputs and 6 outputs
- 1.8V signals (PCIE: Wake, CLKREQ, RESET)
- These would be static signals
- Operating temperature is 0-85C
- Ideally smaller than 2.36mm*2.36mm
- Regarding the JTAG mux
- These requirements have not changed
- 1.8V signals
- 2:1 mux with 6 inputs and 12 outputs
- Ideally a mux that would comply with the JTAG standard to avoid problems with the signaling
- Operating temperature is 0-85C
- Regarding a UART mux
- 2:1 mux with 2 inputs and 4 outputs
- 1.8V signals
- Operating temperature is 0-85C
- Ideally smaller than 2.36mm*2.36mm
Thank you,
Adam