Tool/software: TI C/C++ Compiler
Hi,
I have a TMS320C6748 custom board with a 256 DDR.
I made a custom memory map and currently having a problem with booting. But, it works well in simulation mode. Only troubles with flash boot. flash boot doesn't work.
I have applied some extreme values for testing purpose. mem size will be reduced in the real session. This is due to compiling USB driver.
[at the end of .cfg file]
Program.sectMap[".bss:extMemCache:ramdisk"] = new Program.SectionSpec();
Program.sectMap[".bss:extMemCache:ramdisk"].loadSegment = "APP_CACHED_BIOS_RSVD_MEM";
Program.sectMap[".bss:extMemCache:ramdisk"].type = "NOLOAD"
[local .cmd file]
-heap 0x80000
-stack 0x80000
MEMORY
{
FLASH_CS2 org=0x60000000 len=0x02000000 /* AEMIF CS2 region */
FLASH_BOOT org=0x62000000 len=0x02000000 /* AEMIF CS3 region */
FLASH_CS4 org=0x64000000 len=0x02000000 /* AEMIF CS4 region */
}
SECTIONS
{
.aemif_mem :
{
} > FLASH_BOOT, RUN_START(NANDStart)
"CFG" > DDR_CFG
"DDR" > DDR
.ddrram :
{
. += 0x04000000;
} > APP_CODE_MEM, type=DSECT, RUN_START(EXTERNAL_RAM_START), RUN_END(EXTERNAL_RAM_END)
}
[ custom Platform.xdt]
metaonly module Platform inherits xdc.platform.IPlatform {
/*config int DDR_SIZE = 0x07FF33EC;*/
config int KB = 1024;
config int MB = KB*KB;
config int SBL_SIZE = 4*KB;
config int DDR_ADDR = 0xC0000000;
config int DDR_SIZE = 10*MB;
config int APP_CODE_MEM_ADDR = DDR_ADDR+DDR_SIZE+SBL_SIZE;
config int APP_CODE_MEM_SIZE = 30*MB;
config int APP_CACHED_DATA_MEM_ADDR = APP_CODE_MEM_ADDR+APP_CODE_MEM_SIZE;
config int APP_CACHED_DATA_MEM_SIZE = 30*MB;
config int APP_UNCACHED_DATA_BLK3_MEM_ADDR = APP_CACHED_DATA_MEM_ADDR+APP_CACHED_DATA_MEM_SIZE;
config int APP_UNCACHED_DATA_BLK3_MEM_SIZE = 30*MB;
config int APP_CACHED_DATA_BLK1_MEM_ADDR = APP_UNCACHED_DATA_BLK3_MEM_ADDR+APP_UNCACHED_DATA_BLK3_MEM_SIZE;
config int APP_CACHED_DATA_BLK1_MEM_SIZE = 30*MB;
config int APP_CACHED_DATA_BLK2_MEM_ADDR = APP_CACHED_DATA_BLK1_MEM_ADDR+APP_CACHED_DATA_BLK1_MEM_SIZE;
config int APP_CACHED_DATA_BLK2_MEM_SIZE = 30*MB;
config int APP_CACHED_BIOS_RSVD_MEM_ADDR = APP_CACHED_DATA_BLK2_MEM_ADDR+APP_CACHED_DATA_BLK2_MEM_SIZE;
config int APP_CACHED_BIOS_RSVD_MEM_SIZE = 30*MB;
config int DDR_CFG_ADDR = APP_CACHED_BIOS_RSVD_MEM_ADDR+APP_CACHED_BIOS_RSVD_MEM_SIZE;
config int DDR_CFG_SIZE = 10*MB;
config ti.platforms.generic.Platform.Instance CPU =
ti.platforms.generic.Platform.create("CPU", {
clockRate: 300.0,
catalogName: "ti.catalog.c6000",
deviceName: "TMS320C6748",
customMemoryMap:
[
["IRAM", {name: "IRAM", base: 0x11800000, len: 0x00040000, space: "code/data", access: "RWX",}],
["IROM", {name: "IROM", base: 0x11700000, len: 0x00100000, space: "code/data", access: "RX", }],
["L3_CBA_RAM", {name: "L3_CBA_RAM", base: 0x80000000, len: 0x00020000, space: "code/data", access: "RWX",}],
["DDR", {name: "DDR", base: DDR_ADDR, len: DDR_SIZE, space: "code/data", access: "RWX",}],
["APP_CODE_MEM", {name: "APP_CODE_MEM", base: APP_CODE_MEM_ADDR, len: APP_CODE_MEM_SIZE, space: "code/data"}],
["APP_CACHED_DATA_MEM", {name: "APP_CACHED_DATA_MEM", base: APP_CACHED_DATA_MEM_ADDR, len: APP_CACHED_DATA_MEM_SIZE, space: "code/data",}],
["APP_UNCACHED_DATA_BLK3_MEM", {name: "APP_UNCACHED_DATA_BLK3_MEM",base: APP_UNCACHED_DATA_BLK3_MEM_ADDR, len: APP_UNCACHED_DATA_BLK3_MEM_SIZE, space: "code/data",}],
["APP_CACHED_DATA_BLK1_MEM", {name: "APP_CACHED_DATA_BLK1_MEM", base: APP_CACHED_DATA_BLK1_MEM_ADDR, len: APP_CACHED_DATA_BLK1_MEM_SIZE, space: "code/data",}],
["APP_CACHED_DATA_BLK2_MEM", {name: "APP_CACHED_DATA_BLK2_MEM", base: APP_CACHED_DATA_BLK2_MEM_ADDR, len: APP_CACHED_DATA_BLK2_MEM_SIZE, space: "code/data",}],
["APP_CACHED_BIOS_RSVD_MEM", {name: "APP_CACHED_BIOS_RSVD_MEM", base: APP_CACHED_BIOS_RSVD_MEM_ADDR, len: APP_CACHED_BIOS_RSVD_MEM_SIZE, space: "code/data",}],
["DDR_CFG", {name: "DDR_CFG", base: DDR_CFG_ADDR, len: DDR_CFG_SIZE, space: "code/data", access: "RWX",}],
],
l2Mode: "0k",
l1PMode: "32k",
l1DMode: "32k",
});
instance :
override config string codeMemory = "APP_CODE_MEM";
override config string dataMemory = "APP_CODE_MEM";
override config string stackMemory = "IRAM";
config String l2Mode = "0k";
config String l1PMode = "32k";
config String l1DMode = "32k";
}
What am I doing wrong here?