Tool/software: Code Composer Studio
The installer crashes every time with a tclsh EXC_BAD_INSTRUCTION.
Here's the 1st part of the log:
Process: tclsh [904]
Path: /private/tmp/*/tclsh
Identifier: tclsh
Version: 8.6.6 (8.6.6)
Code Type: X86-64 (Native)
Parent Process: osx-intel [889]
Responsible: tclsh [904]
User ID: 503
Date/Time: 2017-01-30 08:25:34.073 -0700
OS Version: Mac OS X 10.12.3 (16D32)
Report Version: 12
Anonymous UUID: 9575CB45-73C4-0B90-1DFD-CCB059D091C0
Time Awake Since Boot: 1400 seconds
System Integrity Protection: disabled
Crashed Thread: 0 Dispatch queue: com.apple.main-thread
Exception Type: EXC_BAD_INSTRUCTION (SIGILL)
Exception Codes: 0x0000000000000001, 0x0000000000000000
Exception Note: EXC_CORPSE_NOTIFY
Termination Signal: Illegal instruction: 4
Termination Reason: Namespace SIGNAL, Code 0x4
Terminating Process: exc handler [0]
Thread 0 Crashed:: Dispatch queue: com.apple.main-thread
0 libtcl8.6.dylib 0x00000001085257c7 TclInitDoubleConversion + 92
1 libtcl8.6.dylib 0x00000001084d2d12 TclInitSubsystems + 59
2 libtcl8.6.dylib 0x000000010845be93 Tcl_CreateInterp + 36
3 tclsh 0x0000000108443a29 main + 17
4 libdyld.dylib 0x00007fffc1f2b255 start + 1
Thread 0 crashed with X86 Thread State (64-bit):
rax: 0x00007f847f801610 rbx: 0x0000000000000018 rcx: 0x8ac7230489e80000 rdx: 0x0000000000000013
rdi: 0x00000001085834b0 rsi: 0x0000000000000100 rbp: 0x00007fff577bd510 rsp: 0x00007fff577bd4f0
r8: 0x0000000000004000 r9: 0x00007f847f801600 r10: 0x000000000000002e r11: 0x00007fffc214133e
r12: 0x0000000000000000 r13: 0x0000000000000000 r14: 0x00007fff577bd5d0 r15: 0x0000000000000000
rip: 0x00000001085257c7 rfl: 0x0000000000010246 cr2: 0x00007f847f805000
Logical CPU: 0
Error Code: 0x00000000
Trap Number: 6