Can you please provide the dimension of L1,L2,L3 Inductor because the manufacturer is not responding. so I am going for custom design. So can you please help me with details like:
Core name or dimensions:
conductor dia:
the number of turns:
L1 | INDUCTOR, 790uH, 30A, 10%, TH |
L2, L3 | INDUCTOR, CHOKE, COMMON MODE, 2.5 mH, 30 A, TH |