Tool/software: WEBENCH® Design Tools
Hello,
Namskar,
I have designed DC -DC 24V to 5V supply. and we are follow TI WEBENCH design. but when load is connected then O/P is 0V.
WithOut Load condition :
1) Vin = 24V and O/P : 5V : R1 = 44.2K & R7 = 2.1K (FB pin Voltage = 1.3V)
2) Vin = 24V and O/P : 5V : R1 = 95K & R1 = 1.43K (FB pin Voltage = 1.3V)
With Load condition :
1) Vin = 24V and O/P : R1 = 44.2K & R7 = 2.1K When Load 3A to 500mA (FB pin Voltage = 0V)
2) Vin = 24V and O/P : R1 = 95K & R1 = 1.43K When Load 3A to 500mA (FB pin Voltage = 0V)
Schematic :
Layout :
Kindly possible to get quick help in regard of this issue.
Thanks in advance.