Part Number: PMP4448
My requirements are more or less the same as the PMP4448 reference design. Unfortunately, the availability of the TPS32914A is very poor. Is there a possibility to realize the design with the TPS92314 (not A-Type)?
My requirements are:
Vin typ. 100...240VAC (85...265VAC)
Vout approx. 36V
Iout 240mA
Non-Dimmable / Non-Isolated / Buck (with simple inductor)