Other Parts Discussed in Thread: TINA-TI
Tool/software: TINA-TI or Spice Models
I am using UCC28700QDBVR-Q1 for designing four isolated output of 12 Vdc & 0.2 A each.Below are design goal parameters
Vin (min)= 250 Vdc
Vin (max)= 400 Vdc
Vout1, Vout2, Vout3, Vout4= 12 Vdc each
Iout1, Iout2, Iout3, Iout4= 0.2 A each (i.e total 0.8A)
Is there any sample TINA simulation file or schematic available for the same.