Other Parts Discussed in Thread: LM358LV, TLV9052, OPA197
Dear *,
i tying to run simulation with BSS131 mosfet.
i imported the model to PSPICE FOR TI, and in Edit simulation profile -> configuration files -> library added the .lib to design
when i run the dc simulation i get this error:
----------------------------------------------------------------------------------------------------------------------------------------
**** 09/09/20 12:24:12 ******* PSpice 17.4.0 (Nov 2018) ******* ID# 0 ********
** Profile: "SCHEMATIC1-DcSim" [ D:\Simulation\Pspice\LedMosfetVoltage\LedMosfetVoltage-PSpiceFiles\S
**** CIRCUIT DESCRIPTION
******************************************************************************
** Creating circuit file "DcSim.cir"
** WARNING: THIS AUTOMATICALLY GENERATED FILE MAY BE OVERWRITTEN BY SUBSEQUENT SIMULATIONS
*Libraries:
* Profile Libraries :
* Local Libraries :
.LIB "../../../lib/infineon-simulationmodel_optimos_powermosfet_pspice_240v_400v_600v_800v_n-channel-sm-v01_00-en/n_channel_small_s"
+ "ignal_240v_250v_400v_600v.lib"
* From [PSPICE NETLIST] section of C:\Users\David\AppData\Roaming\SPB_Data\cdssetup\OrCAD_PSpiceTIPSpice_Install\17.4.0\PSpice.ini file:
ERROR(ORPSIM-16276): Simulation cannot be completed because library ../../../lib/infineon-simulationmodel_optimos_powermosfet_pspice_240v_400v_600v_800v_n-channel-sm-v01_00-en/n_channel_small_signal_240v_250v_400v_600v.lib
is not available.
.lib "nom_pspti.lib"
.lib "nom.lib"
*Analysis directives:
.DC LIN V_V1 0 240 1
.OPTIONS ADVCONV
.PROBE64 V(alias(*)) I(alias(*)) W(alias(*)) D(alias(*)) NOISE(alias(*))
.INC "..\SCHEMATIC1.net"
**** INCLUDING SCHEMATIC1.net ****
* source LEDMOSFETVOLTAGE
X_U1 N00166 N00174 N00170 BSS131_L0
R_R1 N00166 N00162 1k TC=0,0
R_R2 0 N00170 1k TC=0,0
V_V1 N00162 0 200Vdc
V_V2 N00174 0 3Vdc
**** RESUMING DcSim.cir ****
.END
Best Regards,
David.