Other Parts Discussed in Thread: CC2564, , CC2560B
Hi Team Bluetooth,
My question is about the various versions of CC2564 and what level of BT-SIG Spec they are "compatible" with .. and which level of BT-SIG Spec "features" they each support.
For example.. the CC2564C is billed as “Bluetooth® 5.1 with Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE)” so it’s “compatible” with BT5.1 but I know it only supports BT4.2(?) features.. right?
I suggest that the web "titles" and datasheets be updated to provide this info.. for example for the CC2564C.. change it to..
CC2564C: Bluetooth® 5.1 Compatible (providing BT4.2 Feature Support) with Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE)
Please fill in the following table.. fixing inaccuracies and filling in the missing info “??”..
CC2564:
Web (www.ti.com/product/CC2564 ) says: “Bluetooth® 4.0 with Enhanced Data Rate (EDR), Low Energy (LE) and ANT”
BT-SIG Spec version it’s “compatible” with: BT4.0
BT-SIG Spec version “feature support”: ??
Stack/SDK version required to get this latest level of “feature support”: ??
Link to Stack/SDK version w/ latest level of this “feature support”: ??
CC2564A: Seems to be a Non-Existent Device
CC2564B:
Web (www.ti.com/product/CC2564 ) says: “Bluetooth® 4.0 with Enhanced Data Rate (EDR), Low Energy (LE) and ANT”
BT-SIG Spec version it’s “compatible” with: ??
BT-SIG Spec version “feature support”: ??
Stack/SDK version required to get this latest level of “feature support”: ??
Link to Stack/SDK version w/ latest level of this “feature support”: ??
CC2564C:
Web (www.ti.com/product/CC2564C ) says: “Bluetooth® 5.1 with Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE)”
BT-SIG Spec version it’s “compatible” with: BT5.1
BT-SIG Spec version “feature support”: ??
Stack/SDK version required to get this latest level of “feature support”: ??
Link to Stack/SDK version w/ latest level of this “feature support”: ??
For Reference:
The CC2564 Datasheet (www.ti.com/lit/ds/symlink/cc2564.pdf ) only seems to say..
Changes from CC2560A and CC2564 to CC2560B and CC2564B Devices
The CC2560B and CC2564B devices include the following changes from the CC2560A and CC2564
devices:
• From a hardware perspective, both devices are pin compatible. From a software perspective, each
device requires a different service pack. When operating with the two devices using the supported
Bluetooth stack, the devices are integrated seamlessly and use remains identical for each device.
• Assisted mode for the HFP 1.6 (WBS) profile or the A2DP profile to enable more advanced features
without using host processing or power
• Support for the H5 protocol in the UART transport layer using 2-wire UART
• Enable 10 Bluetooth LE connections
Thanks, Merril