Hi,
I am very pleased and excited to announce the release of new TI Z-Stack (TM) Home 1.2.2, which introduces our new best-in class low power Wireless MCU device family, ie CC2630/CC2650.
For more information about the new SimpleLink UltraLowPower family, please visit www.ti.com/simplelinkulp
Applications on CC2630/CC2650 are implemented on top of TI-RTOS, TI real-time operating system for multi-threaded operation.
TI-RTOS package includes additional middleware components and device drivers and it is integrated in the Z-Stack (TM) SDK. For more information on TI-RTOS, please visit http://www.ti.com/tool/ti-rtos
Z-Stack (TM) SDK features also the new sensor tag platform support.
For more information on the Sensor Tag based on the SimpleLink Ultra Low Power, please visit www.ti.com/.../cc2650stk
In addition, Z-Stack (TM) Home 1.2.2 includes enhanced ZDO features that will be included in r21 ZigBee (R) specification, added and improved documenation and bug fixes.
To download the new Z-Stack (TM) Home 1.2.2, please visit www.ti.com/tool/z-stack
Thanks,
TheDarkSide