Dear XTR and DAC Team,
Can you help me with the identification of the Iret pin isolation component for the below details.
Regards
Wasim
Dear XTR and DAC Team,
Can you help me with the identification of the Iret pin isolation component for the below details.
Regards
Wasim
In part 5 of this blog series, I discussed the construction of an input-isolated 2-wire sensor transmitter. Input-isolated 2-wire transmitters require isolating the sensor power and data signals from the 2-wire loop supply and 2-wire loop return (RTN…
Hello Viktorija,
1. PWM frequency is 16 kHz, but lower frequencies as low as 4 kHz has been tested as well.
2. Most measurements were done with AWG as source, when MCU was used as a source, 16 MHz clock frequency is used.
3. Details about the circuit…