Q: TAS5706B PBTL

Hello,

Are there any I2C files for the TAS5706B used in PBTL mode?


A: Re: TAS5706B PBTL

Yes, Here are three files with two different PBTL modes and an extra BTL (different configuration than the one in the EVM user's guide.

0724.I2C_Files.zip

TAS5706_BD_2p0ch_PBTL.ini  - First case, PBTL with A-D(L+) shorted and B-C(L-) shorted.

TAS5706_BD_2p0ch_BTL_CD_Inv.ini - Second case, BTL where A(L+) B(L-) C(R-), and D(R+).

TAS5706_BD_2p0ch_PBTL_v2.ini - Third case, PBTL with A-B(R+) shorted and C-D(R-) shorted.