Hello Ian,
We are exploring to have 1W pin connected to output of the product which is expected to provide full scale output of 6V. Since a buffer is required between between PGA output and final output to scale upto 6V, we have the challenge of connecting PGA output and 1W together.
1W pin max ratings upto 5.5V only but output is at 6V in full scale, can we tie 1W output and buffer output together and can still communicate over the same one line using PGA308 EVM? or any other methods availible? we are planning to have a zener connected to 1W pin to limit the voltage to 5V to protect from output pin which can go upto 6V and 1W and final Output shorted.
Thanks and regards,
Sudheer