Dear Sirs
I use LM675 for non-inverting operation.
The circuit is shown as follow:
The input voltage DA0 (pin1) is 0V.
But the output pin (pin4 L0+) is 22.8V.
And the pin 2 is 2.1V.
But when I change the op from LM675 to L165 (ST part).L165-3A-OP.PDF
The circuit goes well.
Could you help me? thanks
Thank you very much
BRS
Nat