The datasheet for TL074BCD specifies Max supply voltage of 18V and recommended operating condition for Vcc of 15V. Does it mean that the Vcc should not cross 15V under any circumstances, or can it be used with a Vcc operating range of 14.25V to 15.75V. Please specify if the IC might fail for VCC operating range of 14.25V to 15.75V