I was trying to contact the customer support for availability of an ultra-wide-band Log Amp, the available ones are operating with max frequency of several tens of MHz. What are the challenges/opportunities we have to build a log amplifier to provide log operation of an input signal ranging from 100MHz to 7 or 9 GHz?
Note this is required to be a log amplifier (like LOG114), not a log detector like the ones used in power estimation and RSSI of microwave or radar systems.