hi everyone
i designed a two stages sallen key LPF with cut off frequency of 1.8Mhz and stop band attenuation of 30 dB at 7MHz . for that i made a use of LMH6629 since i need to filter signals at 60Mhz as well and i need to have a steep frequency respond. when i built the circuit i get that the op amp is waking and i get on the output unwanted frequency at 240MHz.. each stage has a unity feedback gain .i want to suppress this frequency what should i do ?